SAC-5P-20,0-U30/MINFR
-
Bus system cable
1416878
Bus system cable, DeviceNet™, 5-position, PVC, gray, shielded, free cable end, on Socket angled 7/8"-16UNF, coding: A, cable length: 20 m
Product details
| Product type | Sensor/actuator cable |
| Application | Standard |
| Number of positions | 5 |
| Shielded | yes |
| Coding | A |
| Flammability rating according to UL 94 | V-0 |
| Material of grip body | PVC |
| Contact material | CuZn |
| Contact surface material | Au |
| Contact carrier material | PVC |
| Material for screw connection | Anodized aluminum |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 300 V AC/DC (UL rating) |
| 50 V AC/DC (IEC rating) | |
| Nominal current IN | 4 A |
| Status display | no |
| Status display present | no |
| Conductor connection | |
| Tightening torque | 10 lbf-in. |
| 1.12 Nm | |
| Connection assignment | |
| Contact | Color (signal designation) | Contact (optional) | 1 | SR (shield) | 1 (Socket) |
| 2 | RD (V+) | 2 (Socket) | |
| 3 | BK (V-) | 3 (Socket) | |
| 4 | WH (CAN_H) | 4 (Socket) | |
| 5 | BU (CAN_L) | 5 (Socket) | |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Socket angled 7/8"-16UNF |
| Number of positions | 5 |
| Coding type | A |
| Cable length | 20 m |
| CANopen®/DeviceNet™, PUR, gray [U30] | |
| Number of positions | 5 |
| Shielded | yes |
| Cable type | CANopen®/DeviceNet™, PUR, gray [U30] |
| Conductor structure signal line | 19 x AWG 36 |
| Conductor structure, voltage supply | 19 x AWG 34 |
| Conductor cross-section | 2 x AWG 24 data cable |
| 2 x AWG 22 power supply | |
| 1 x AWG 24 drain wire | |
| External cable diameter | 6.60 mm |
| Outer sheath, material | PVC |
| External sheath, color | gray |
| Conductor material | Tin-plated Cu litz wires |
| Material wire insulation | Foamed PE |
| PVC (Power supply) | |
| Single wire, color | red-black, blue-white |
| Twisted pairs | 2 cores to the pair |
| Type of pair shielding | Plastic-coated aluminum foil, aluminum side outside |
| Overall twist | 2 pairs around a drain wire in the center to the core |
| Optical shield covering | 65 % |
| Flame resistance | FT4 |
| Resistance to oil | OIL RES I |
| Other resistance | UV resistant (720 h) |
| Ambient temperature (operation) | -20 °C ... 75 °C (cable, fixed installation) |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP68 |
| Ambient temperature (operation) (male connector/female connector) | -20 °C ... 75 °C (Plug / socket) |
| Ambient temperature (operation) (Cable, fixed installation) | -20 °C ... 75 °C (cable, fixed installation) |
| Ambient temperature (operation) (Cable, flexible installation) | -5 °C ... 80 °C (Cable, flexible installation) |
| Item number | 1416878 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BF14 |
| Product key | AF1IMD |
| GTIN | 4055626219585 |
| Weight per piece (including packing) | 22.22 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85444290 |
| Country of origin | MX |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 9.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 31251501 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057