SACB-8/8- 5,0PUR BALLUFF
-
Distributor box
1514252
Distributor box, status display: no, PUR/PVC
Product details
Product type | Distributor box |
LED | no |
Conductor connection | |
Tightening torque slot sensor/actuator cable | 0.4 Nm |
Status display present | no |
PUR/PVC black [PUR] | |
Dimensional drawing |
|
Cable weight | 107.4 kg/km |
UL AWM Style | 20549 (80°C/300 V) |
Number of positions | 11 |
Shielded | no |
Cable type | PUR/PVC black [PUR] |
Conductor structure signal line | 19x 0.15 mm |
AWG signal line | 22 |
Conductor structure, voltage supply | 42x 0.15 mm |
AWG power supply | 18 |
Conductor cross section | 8x 0.34 mm² (Signal line) |
3x 0.75 mm² (power line) | |
Wire diameter incl. insulation | 1.3 mm ±0.1 mm (Signal line) |
1.8 mm ±0.1 mm (power line) | |
External cable diameter | 8.50 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, blue, green/yellow, white, green, yellow, gray, pink, red, black, violet |
Inner sheath thickness | ≥ 0.15 mm |
Thickness, outer sheath | ≥ 0.38 mm |
Overall twist | Wires twisted in layers |
Max. conductor resistance | ≤ 53 Ω/km (Signal line) |
≤ 26 Ω/km (power line) | |
Insulation resistance | ≥ 5 MΩ*km |
Nominal voltage, cable | 300 V AC |
Test voltage Core/Core | 2000 V (50 Hz, 5 min.) |
Minimum bending radius, fixed installation | 7.5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 64 mm |
Smallest bending radius, movable installation | 85 mm |
Dynamic load capacity (bending) | Max. bending cycles: 1500000, Bending radius: 10 x D, Traversing path: 2 m, Traversing rate: 2 m/s |
Flame resistance | DIN EN 50265 |
Resistance to oil | according to VDE 0472 Part 803 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
Special properties | Silicone-free |
Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) |
Item number | 1514252 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF41 |
Product key | AF3CBA |
GTIN | 4046356018708 |
Weight per piece (including packing) | 666.1 g |
Weight per piece (excluding packing) | 666.1 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440108 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057