SACB-6/ 6-30,0PUR SCO P
-
Distributor box
1416156
Distributor box, application: Standard, number of slots: 6, number of positions: 4, coding: A, slot assignment: single, status display: no; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 30 m, shielding: no
Product details
Product type | Distributor box |
Application | Standard |
Number of positions | 4 |
Number of slots | 6 |
Coding | A |
Nominal voltage UN | 120 V |
Rated current, total | 12 A |
Max. current carrying capacity per path | 2 A |
Current carrying capacity per slot | 4 A |
Conductor connection | |
Tightening torque slot sensor/actuator cable | 0.4 Nm |
Tightening torque of mounting screw for fixing the housing | 0.5 Nm |
Connection assignment | |
Slot/position = Wire color or connection | 1 / 4 (A) = WH |
2 / 4 (A) = GN | |
3 / 4 (A) = YE | |
4 / 4 (A) = GY | |
5 / 4 (A) = PK | |
6 / 4 (A) = RD | |
1-6 / 1 (+ 120 V) = BN | |
1-6 / 3 (0 V) = BU | |
1-6 / 5 (PE) = GNYE |
Status display present | no |
Dimensional drawing |
|
Width | 54 mm |
Height | 23 mm |
Length | 123 mm |
Material Threaded sleeve | PBT |
Material Housing | PBT |
Material Molding compound | PUR |
Seal material O-ring | NBR |
Contact material | Cu alloy |
Contact surface material | gold-plated |
Contact carrier material | PA |
Cable length | 30 m |
PUR/PVC black [PUR] | |
Dimensional drawing |
|
Cable weight | 96.6 kg/km |
UL AWM Style | 20549 |
Number of positions | 9 |
Shielded | no |
Cable type | PUR/PVC black [PUR] |
Conductor structure signal line | 19x 0.15 mm |
AWG signal line | 22 |
Conductor structure, voltage supply | 42x 0.15 mm |
AWG power supply | 18 |
Conductor cross section | 6x 0.34 mm² (Signal line) |
3x 0.75 mm² (power line) | |
Wire diameter incl. insulation | 1.3 mm ±0.1 mm (Signal line) |
1.8 mm ±0.1 mm (power line) | |
External cable diameter | 8.00 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black RAL 9005 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PVC |
Single wire, color | brown, blue, green/yellow, white, green, yellow, gray, pink, red |
Thickness, insulation | ≥ 0.15 mm (Inner sheath) |
≥ 0.38 mm (Outer cable sheath) | |
Overall twist | Wires twisted in layers |
Nominal voltage, cable | 300 V |
Test voltage | 2000 V |
Minimum bending radius, fixed installation | 7.5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 60 mm |
Smallest bending radius, movable installation | 80 mm |
Dynamic load capacity (bending) | Max. bending cycles: 1500000, Bending radius: 80 mm, Traversing path: 2 m, Traversing rate: 2 m/s |
Flame resistance | DIN EN 50265 |
Resistance to oil | according to VDE 0472 Part 803 |
Other resistance | Highly resistant to acids, alkaline solutions and solvents |
Special properties | Silicone-free |
Ambient temperature (operation) | -40 °C ... 90 °C (cable, fixed installation) |
-5 °C ... 80 °C (Cable, flexible installation) | |
80 °C (in acc. with UL) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 80 °C |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1416156 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | AF3CBA |
GTIN | 4055626064109 |
Weight per piece (including packing) | 3,107.4 g |
Weight per piece (excluding packing) | 3,107.4 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27440108 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UC-EM (17,5X9) - Snap-in markers 0827490
-
UC-EM (17,5X9) CUS - Snap-in markers 0828238
-
UCT-EM (17,5X9) - Snap-in markers 0801491
-
UCT-EM (17,5X9) CUS - Snap-in markers 0801575
-
UC-EM (17,5X9) YE - Snap-in markers 0827494
-
UC-EM (17,5X9) YE CUS - Snap-in markers 0828239
-
UCT-EM (17,5X9) YE - Snap-in markers 0801492
-
UCT-EM (17,5X9) YE CUS - Snap-in markers 0801576
-
UTA 107 - DIN rail adapter 2853983
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
SAC BIT M12-D15 - Tool 1208432
-
SACC BIT M12-D20 - Tool 1208445
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Save time, thanks to installation with SPEEDCON fast locking system
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057