SACC-E-M12MSB-5CON-M20/0,5X
-
Device connector front mounting
1238516
Device connector front mounting, Pin, straight, M12, B-coding, on free cable end, Individual wires, cable length: 0.5 m, 0.34 mm2, TPE litz wire, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)