SAC-5P-MS/15,0-647/FS SCO BK
-
Sensor/actuator cable
1418119
Sensor/actuator cable, 5-position, TPE, yellow, Plug straight M12 SPEEDCON, on Socket straight M12 SPEEDCON, cable length: 15 m
Product details
| Product type | Sensor/actuator cable |
| Application | Standard, U.S. cables |
| Number of positions | 5 |
| No. of cable outlets | 1 |
| Shielded | no |
| Coding | A |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Flammability rating according to UL 94 | HB |
| Seal material | NBR |
| Material of grip body | TPU, hardly inflammable, self-extinguishing |
| Contact material | CuSn |
| Contact surface material | Ni/Au |
| Contact carrier material | TPU GF |
| Material for screw connection | Zinc die-cast, nickel-plated |
| Outer sheath, material | TPE |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Nominal current IN | 4 A |
| Status display | no |
| Status display present | no |
| Conductor connection | |
| Tightening torque | 0.4 Nm (M12 connector) |
| Connection 1 | |
| Type | Plug straight M12 SPEEDCON |
| Number of positions | 5 |
| Locking type | SPEEDCON |
| Connection 2 | |
| Type | Socket straight M12 SPEEDCON |
| Number of positions | 5 |
| Locking type | SPEEDCON |
| Cable length | 15 m |
| TPE yellow 105 °C [647] | |
| Dimensional drawing |
|
| Cable weight | 39 kg/km |
| UL AWM Style | 20327 (105 °C / 300 V) |
| Number of positions | 5 |
| Shielded | no |
| Cable type | TPE yellow 105 °C [647] |
| Conductor structure signal line | 41x 0.16 mm |
| AWG signal line | 18 |
| Wire diameter incl. insulation | 1.8 mm |
| External cable diameter | 6.60 mm ±0.25 mm |
| Outer sheath, material | TPE |
| External sheath, color | yellow |
| Material wire insulation | PVC |
| Thickness, insulation | 0.23 mm |
| Thickness, outer sheath | 0.89 mm |
| Overall twist | 5 wires around filler to the core |
| Nominal voltage, cable | 300 V |
| Flame resistance | According to FT1 |
| Resistance to oil | OIL RES I according to UL 2256 |
| Other resistance | UV resistant (720 h) (to UL 2256) |
| Ambient temperature (operation) | -30 °C ... 105 °C (cable, fixed installation) |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-101 |
| Item number | 1418119 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | B22 |
| Product key | AF1CRA |
| GTIN | 4055626218342 |
| Weight per piece (including packing) | 22.22 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85444290 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27060311 |
| ECLASS-15.0 | 27060311 |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057