SAC-5P-MS/1,5-570/FS COIL
-
Sensor/actuator cable
1698984
Sensor/actuator cable, 5-position, PUR, black, Plug straight M12, coding: A, on Socket straight M12, coding: A, cable length: 1.5 m, spiraled
Product details
Trade restriction | |
CE note | The products are offered exclusively for export outside the EU and the European Economic Area. |
Product type | Sensor/actuator cable |
Application | Standard, U.S. cables |
Number of positions | 5 |
No. of cable outlets | 1 |
Special properties | Coil cords are rated to 500,000 cycles when extended no greater than three times the retracted length and not subject to any adverse or abusive conditions. |
Shielded | no |
Coding | A |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Outer sheath, material | PUR |
Insulation resistance | ≥ 10 MΩ |
Nominal voltage UN | 125 V AC |
125 V DC | |
Nominal current IN | 1.2 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Conductor connection | |
Tightening torque | 0.4 Nm (M12 connector) |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 5 |
Coding type | A |
Connection 2 | |
Type | Socket straight M12 |
Number of positions | 5 |
Coding type | A |
Cable length | 1.5 m |
PUR black [570] | |
Dimensional drawing |
|
Cable weight | 40.1 kg/km |
Number of positions | 5 |
Shielded | no |
Cable type | PUR black [570] |
Conductor structure signal line | 44x 0.10 mm |
AWG signal line | 22 |
Wire diameter incl. insulation | 0.76 mm |
External cable diameter | 5.10 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | black |
Conductor material | Tin-plated Cu litz wires |
Material, filler | Cotton |
Material wire insulation | PVC |
Single wire, color | brown, white, blue, black, gray |
Overall twist | 5 wires, twisted |
Max. conductor resistance | max. 66.6 Ω/km (20 °C) |
Nominal voltage, cable | 300 V |
Minimum bending radius, flexible installation | 6 x D |
Smallest bending radius, movable installation | 31 mm |
Ambient temperature (operation) | -15 °C ... 105 °C (cable, fixed installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Ambient temperature (operation) (Cable, fixed installation) | -15 °C ... 105 °C (cable, fixed installation) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1698984 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BF18 |
Product key | AF1ICC |
GTIN | 4067923264762 |
Weight per piece (including packing) | 352 g |
Weight per piece (excluding packing) | 352 g |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27060311 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057