SAC-3P-40,0-680/M8FR FDP
-
Sensor/actuator cable
1096050
Sensor/actuator cable, 3-position, PVC, gray, shielded, free cable end, on Socket angled M8, coding: A, cable length: 40 m, Foil shielding plus drain wire
Product details
Product type | Sensor/actuator cable |
Application | Standard, U.S. cables |
Number of positions | 3 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | A |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Flammability rating according to UL 94 | HB |
Seal material | NBR |
Material of grip body | TPU, hardly inflammable, self-extinguishing |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | TPU GF |
Material for screw connection | Zinc die-cast, nickel-plated |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 48 V AC |
60 V DC | |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Conductor connection | |
Tightening torque | 0.2 Nm (M8 connectors) |
Connection 1 | |
Type | free cable end |
Connection 2 | |
Type | Socket angled M8 |
Number of positions | 3 |
Coding type | A |
Cable length | 40 m |
Dimensional drawing |
|
Cable weight | 22.17 kg/km |
UL AWM Style | 2517 (105 °C / 300 V) |
Number of positions | 2 |
Shielded | yes |
AWG signal line | 24 |
Wire diameter incl. insulation | 1.12 mm ±0.03 mm |
External cable diameter | 3.99 mm ±0.2 mm |
Outer sheath, material | PVC |
External sheath, color | gray |
Conductor material | Tin-plated Cu litz wires |
Material wire insulation | PVC (Signal line) |
Single wire, color | brown, blue |
Type of pair shielding | Plastic-coated aluminum foil, aluminum side inside |
Overall twist | Conductors, fillers, and drain wire are twisted with left-hand lay |
Max. conductor resistance | max. 80.2 Ω/km (20 °C) |
Insulation resistance | ≥ (550 M Ohms/m @ 500V) |
Nominal voltage, cable | 300 V |
Minimum bending radius, flexible installation | 8 x D |
Smallest bending radius, movable installation | 32 mm |
Flame resistance | FT4 |
Other resistance | UV resistant |
Ambient temperature (operation) | -30 °C ... 105 °C (cable, fixed installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP68 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) |
Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 80 °C (cable, fixed installation) |
Ambient temperature (operation) (Cable, flexible installation) | -5 °C ... 80 °C (Cable, flexible installation) |
Standard designation | M8 connector |
Standards/specifications | IEC 61076-2-104 |
Item number | 1096050 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF13 |
Product key | AF1IEE |
GTIN | 4055626930015 |
Weight per piece (including packing) | 22.22 g |
Weight per piece (excluding packing) | 22.22 g |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 31251501 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057