Software configuration according to Trumpf specification Rev. 02 with FW 7.5, can only be used for telepresence applications
FL MGUARD RS VPN TRUMPF
-
Router
2700277
Router with intelligent firewall, up to 99 Mbps data throughput (wire speed performance), stateful inspection firewall for maximum security and ease of configuration, VPN according to IPsec standard, hardware encryption with up to 70 Mbps, can only be used for telepresence applications
Free download available.
Downloads
Product details
| Width | 45 mm |
| Height | 99 mm |
| Depth | 112 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Color | green |
| Housing material | PA 6.6 |
| Ethernet | |
| Connection method | RJ45 |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Supply voltage, data transmission, error, link, activity |
| No. of channels | 2 |
| Potential-free signaling contact | |
| Connection method | Plug-in/screw connection via COMBICON |
| VPN - release button | |
| Connection method | Connectable and optional LED |
| Functionality | |
| Basic functions | Router with intelligent Firewall and VPN |
| System requirements | |
| Supported browsers | HTTPS support required |
| Product type | Security routers without DIN rail mounting |
| Type | Stand-alone |
| Basic functions | Router with intelligent Firewall and VPN |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Local diagnostics | P1, P2 Supply voltage US1, US2 Green LED |
| One LED per port Link active Green LED | |
| Maximum power dissipation for nominal condition | 4.08 W |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 9 V DC ... 36 V DC |
| Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Typical current consumption | 170 mA |
| Function | |
| Signal contact control voltage | 24 V DC (typical) |
| Signal contact control current | 170 mA (typical) |
| Connection method | RJ45, shielded |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 55 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Mounting type | DIN rail mounting |
| Electromagnetic compatibility | Conformance with EMC Directive 2004/108/EC |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) 6 kV contact discharge, 8 kV air discharge |
| IEC 61000-6-2 IEC 61000-4-3 (immunity to radiated interference) 10 V/m (80 MHz ... 2000 MHz) | |
| IEC 61000-6-2 IEC 61000-4-4 (burst) 2 kV power line, 1kV data line | |
| IEC 61000-6-2 IEC 61000-4-5 (surge) power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line | |
| IEC 61000-6-2 IEC 61000-4-6 (immunity to conducted interference) 3 V (10 kHz ... 150 kHz), 10 V (150 kHz ... 80 MHz) | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Status display | LEDs:P1, P2, Fault, State, Error, LAN, WAN |
| Item number | 2700277 |
| Packing unit | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DN32 |
| Product key | DNN431 |
| GTIN | 4046356519748 |
| Weight per piece (including packing) | 303.1 g |
| Weight per piece (excluding packing) | 300 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CRIMPTOOL - Assembly tool 2744869
-
FL PF 2TX CAT5E - Patch panel 2891165
-
FL PF 8TX CAT5E - Patch panel 2891178
-
FL MC EF 1300 MM SC - FO converters 2902853
Your advantages
Central management tool
Maximum performance
Maximum security
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057