Seal - HCS-C MAXI D-SEAL 2,8
2203739

Sealing frame, self-adhesive, lasered, for 2.8" display


Product Details




Product type Seal
Type Seal set
Housing type Handheld housing
Ventilation openings present no
Housing series HCS

Width 73.6 mm
Height 44.2 mm
Depth 2 mm

Color anthracite
Surface characteristics untreated

Hammer test
Specification IEC 60068-2-75:2014-09
Impact energy 0.7 J
Number of drop cycles 5

Glow-wire test
Specification IEC 60695-2-11:2014-02
Temperature 850 °C
Time of exposure 30 s
Thermal stability / ball thrust test
Specification IEC 60695-10-2:2014-02
Temperature 80 °C
Test duration 1 h
Force 20

Item number 2203739
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key ACFACZ
GTIN 4055626485454
Weight per Piece (including packing) 3.2 g
Weight per Piece (excluding packing) 3.2 g
Customs tariff number 39269097
Country of origin DE


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0 31261500


Your advantages

Suitable for handheld devices
Easy integration of LCD displays and membrane keypads
Ergonomic straight or staggered housing design
Fast mounting, thanks to the modular design