PSR-SPP- 24DC/ESD/5X1/1X2/ T 4
-
Safety relays
2981253
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, automatic or manual activation, 3 N/O contacts, 1 N/C contact, 2 N/O contacts with a fixed dropout delay of 4 s, plug-in Push-in terminal block
Free download available.
Downloads
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Safety relays |
Application | Emergency stop |
Safety door | |
Light grid | |
Control | 1 and 2 channel |
Mechanical service life | 10x 106 cycles |
Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Overvoltage category | III |
Degree of pollution | 2 |
Maximum power dissipation for nominal condition | 3.6 W |
Nominal operating mode | 100% operating factor |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 250 V AC |
Rated surge voltage/insulation | Basic insulation 4 kV: between all current paths and housing Safe isolation, reinforced insulation 6 kV: between 13/14, 23/24, 33/34, and the remaining current paths between 13/14, 23/24, 33/34 among one another |
General | |
Rated control circuit supply voltage US | 24 V DC -15 % / +10 % |
Power consumption at US | typ. 3.6 W |
Rated control supply current IS | typ. 150 mA |
Inrush current | 200 mA (at US) |
< 40 mA (with Us/Ix to S10) | |
< 150 mA (with Us/Ix to S12) | |
> -60 mA (with Us/Ix to S22) | |
< 40 mA (with Us/Ix to S34) | |
< 40 mA (with Us/Ix to S35) | |
Current consumption | < 40 mA (with Us/Ix to S10) |
< 40 mA (with Us/Ix to S12) | |
> -40 mA (with Us/Ix to S22) | |
0 mA (with Us/Ix to S34) | |
< 5 mA (with Us/Ix to S35) | |
Voltage at input/start and feedback circuit | 24 V DC -15 % / +10 % |
Filter time | 1 ms (at A1 in the event of voltage dips at Us) |
max. 1.5 ms (at S10, S12; test pulse width) | |
7.5 ms (at S10, S12; test pulse rate) | |
Test pulse rate = 5 x Test pulse width | |
Typical response time | < 600 ms (automatic start) |
< 70 ms (manual start) | |
Typ. starting time with Us | < 600 ms (when controlled via A1) |
Typical release time | < 20 ms (when controlled via S11/S12 and S21/S22) |
< 20 ms (when controlled via A1) | |
Concurrence | ∞ |
Recovery time | < 1 s |
Delay time | K3(t), K4(t) fixed depending on model |
Maximum switching frequency | 0.5 Hz |
Protective circuit | Surge protection; Suppressor diode |
Max. permissible overall conductor resistance | approx. 11 Ω (Input and start circuits at US) |
Operating voltage display | 1 x LED (green) |
Status display | 4 x LED (green) |
Contact switching type | 5 enabling current paths |
1 signaling current path | |
Contact material | AgSnO2 |
Maximum switching voltage | 250 V AC/DC (Observe the load curve) |
Minimum switching voltage | 5 V AC/DC |
Limiting continuous current | 6 A (N/O contact, pay attention to the derating) |
6 A (N/C contact) | |
Maximum inrush current | 20 A (Δt 100 ms, undelayed contacts) |
8 A (delayed contacts) | |
Inrush current, minimum | 10 mA |
Sq. Total current | 55 A2 (observe derating) |
Interrupting rating (ohmic load) max. | 144 W (24 V DC, τ = 0 ms) |
288 W (48 V DC, τ = 0 ms) | |
110 W (110 V DC, τ = 0 ms, delayed contacts: 77 W) | |
88 W (220 V DC, τ = 0 ms) | |
1500 VA (250 V AC, τ = 0 ms, delayed contacts: 2000 VA) | |
Maximum interrupting rating (inductive load) | 42 W (24 V DC, τ = 40 ms, delayed contacts: 48 W) |
42 W (48 V DC, τ = 40 ms, delayed contacts: 40 W) | |
42 W (110 V DC, τ = 40 ms, delayed contacts: 35 W) | |
42 W (220 V DC, τ = 40 ms, delayed contacts: 33 W) | |
Switching capacity min. | 50 mW |
Switching capacity (360/h cycles) | 4 A (24 V DC) |
4 A (230 V AC) | |
Switching capacity (3600/h cycles) | 2.5 A (24 V (DC13)) |
3 A (230 V (AC15)) | |
Output fuse | 10 A gL/gG (N/O contact) |
6 A gL/gG (N/C contact) |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross section, rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | only together with CRIMPFOX 6 |
Conductor cross section AWG | 24 ... 16 |
Stripping length | 8 mm |
Width | 45 mm |
Height | 112 mm |
Depth | 114.5 mm |
Color | yellow |
Housing material | PBT |
Safety data | |
Stop category | 0 |
1 | |
Safety data: EN ISO 13849 | |
Category | 4 (Undelayed contacts) |
3 (delayed contacts) | |
Performance level (PL) | e (for delayed contacts PL d) |
Safety data: IEC 61508 - High demand | |
Safety Integrity Level (SIL) | 3 (for delayed contacts SIL 2) |
Safety data: IEC 61508 - Low demand | |
Safety Integrity Level (SIL) | 3 (for delayed contacts SIL 2) |
Safety data: EN IEC 62061 | |
Safety Integrity Level (SIL) | 3 (for delayed contacts SIL 2) |
Ambient conditions | |
Degree of protection | IP54 |
IP20 | |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -20 °C ... 55 °C (observe derating) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 15g |
Vibration (operation) | 10 Hz ... 150 Hz, 2g |
CE | |
Certificate | CE-compliant |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | DIN EN 50178/VDE 0160 |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2981253 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DN01 |
Product key | DNA132 |
GTIN | 4017918953010 |
Weight per piece (including packing) | 412.2 g |
Weight per piece (excluding packing) | 412.2 g |
Customs tariff number | 85371098 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
For emergency stop and safety door monitoring, plus evaluation of light grids
Fixed delay times of 4 s
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057