PSR-SPP- 24DC/ESD/4X1/30
-
Safety relays
2981813
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, automatic or manual activation, 2 N/O contacts with a fixed dropout delay of 0.1 s ... 30 s, pluggable Push-in terminal block
Free Download available.
Downloads
Product Details
Your advantages
Maximum of 3 undelayed and 2 dropout delay contacts
Manually monitored and automatic activation
Up to Cat. 3/4 and PL d/e in accordance with EN ISO 13849-1, SIL 3 in accordance with IEC 62061, SIL 3 in accordance with IEC 61508
For emergency stop and safety door monitoring, plus evaluation of light grids
1- and 2-channel control
Protective labels to prevent manipulation of the set time (PSR-ESD-300) or electronic protection against manipulation (PSR-ESD-30)
Fixed delay times of 0.1 s ... 300 s