The enabling current paths drop without a delay.
PSR-ME30-4NO-1NC-24DC-SC-SET35
-
Safety relays
1397657
Set of 35 safety relays as contact extension, 4 enabling current paths, 1 confirmation current path, together with basic device up to Cat. 3, PL d in accordance with EN ISO 13849, plug-in screw terminal block, width: 22.5 mm
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Product type | Safety relays |
Product family | PSRclassic |
Application | Extension module |
Control | Single-channel |
Mechanical service life | approx. 107 cycles |
Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
Times | |
Typ. starting time with Us | 20 ms (when controlled via K1/K2) |
Typical release time | 20 ms (when requested via K1/K2) |
Data management status | |
Article revision | 02 |
Maximum power dissipation for nominal condition | 16.4 W (UK1/K2 = 26.4 V, IL² = 72 A², PTotal max = 2 W + 14.4 W) |
Nominal operating mode | 100% operating factor |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 250 V |
Rated surge voltage/insulation | See section “Insulation coordination” |
Digital: K1/K2 | |
Description of the input | safety-related |
Number of inputs | 1 |
Input voltage range "1" signal | 20.4 V ... 26.4 V |
Inrush current | typ. 130 mA (Δt = 800 ms) |
Max. permissible overall conductor resistance | 50 Ω |
Protective circuit | Suppressor diode |
Current consumption | typ. 67 mA |
Relay: Enabling current paths (13/14, 23/24, 33/34, 43/44) | |
Output description | 2 N/O contacts each in series, safety-related, floating |
Number of outputs | 4 |
Contact switching type | 4 enabling current paths |
Contact material | AgSnO2 |
Switching voltage | min. 10 V AC/DC |
max. 250 V AC/DC | |
Switching capacity | min. 100 mW |
Inrush current | min. 10 mA |
max. 6 A | |
Switching capacity in accordance with IEC 60947-5-1 | 5 A (AC15) |
6 A (DC13) | |
Limiting continuous current | 6 A (Observe derating and load limit curve) |
Sq. Total current | 72 A2 (observe derating) |
Switching frequency | max. 0.5 Hz |
Mechanical service life | 10x 106 cycles |
Output fuse | 10 A gL/gG |
4 A gL/gG (for low-demand applications) | |
Relay: Confirmation current path (11/12) | |
Output description | Diagnostic contact, 2 NC in series, floating |
Number of outputs | 1 |
Contact switching type | 2 N/C contacts in series |
Contact material | AgSnO2 |
Switching voltage | min. 10 V AC/DC |
max. 250 V AC/DC | |
Switching capacity | min. 100 mW |
Inrush current | min. 10 mA |
max. 6 A | |
Switching capacity in accordance with IEC 60947-5-1 | 1 A (AC15) |
1 A (DC13) | |
Limiting continuous current | 1 A |
Sq. Total current | 1 A2 |
Switching frequency | max. 0.5 Hz |
Mechanical service life | 10x 106 cycles |
Output fuse | 1 A gL/gG |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Screw connection |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Stripping length | 7 mm |
Screw thread | M3 |
Tightening torque | 0.5 Nm ... 0.6 Nm |
Operating voltage display | 1 x green LED |
Width | 22.5 mm |
Height | 112.2 mm |
Depth | 114.5 mm |
Color (Housing) | traffic grey B (RAL 7043) |
Housing material | Polyamide |
Safety data | |
Stop category | 0 |
Safety data: EN ISO 13849 | |
Category | 3 |
Performance level (PL) | d |
Safety data: IEC 61508 - High demand | |
Safety Integrity Level (SIL) | 2 |
Safety data: IEC 61508 - Low demand | |
Safety Integrity Level (SIL) | 2 |
Safety data: EN IEC 62061 | |
Safety Integrity Level (SIL) | 2 |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -20 °C ... 55 °C (observe derating) |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 15g |
Vibration (operation) | 10 Hz ... 150 Hz, 2g |
CE | |
Identification | CE-compliant |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | DIN EN 60947-1 |
Mounting type | DIN rail mounting |
Assembly note | See derating curve |
Mounting position | vertical or horizontal |
Item number | 1397657 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DNA152 |
GTIN | 4063151783259 |
Weight per piece (including packing) | 5.62 kg |
Weight per piece (excluding packing) | 5.2 kg |
Country of origin | DE |
ECLASS
ECLASS-11.0 | 27371819 |
ECLASS-13.0 | 27371819 |
ECLASS-12.0 | 27371819 |
ETIM
ETIM 9.0 | EC001449 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 40c51ce6-7e4f-44ac-b694-170184afa0af |
Compatible products
Your advantages
Up to Cat. 3/PL d in accordance with ISO 13849-1, SIL 2 in accordance with EN IEC 62061, SIL 2 in accordance with EN IEC 61508
4 undelayed enabling current paths, 1 signaling current path
1-channel control
Reinforced insulation
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057