VAL-CP-350 VF-ST
-
Type 2 surge protection plug
2859615
Type 2 arrester replacement plug (surge arrester) with leakage current free connection in series, consisting of a varistor and gas-filled surge arrester.
Product details
Product type | Replacement plug |
IEC test classification | II |
T2 | |
EN type | T2 |
Type | Male |
Number of positions | 1 |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz |
60 Hz | |
Nominal voltage UN | 230 V AC ... 240 V AC |
Connection method | Plug-in connection |
Flammability rating according to UL 94 | V0 |
Housing material | PBT |
Direction of action | L-N / L-PEN |
Nominal voltage UN | 230 V AC ... 240 V AC |
Nominal frequency fN | 50 Hz |
60 Hz | |
Maximum continuous voltage UC | 350 V AC |
Protective conductor current IPE | ≤ 1 µA (Protective conductor current IPE) |
Standby power consumption PC | ≤ 0.35 mW |
Power consumption without load Pc | ≤ 0.35 mW |
Nominal discharge current In (8/20) µs | 10 kA |
Maximum discharge current Imax (8/20) µs | 20 kA |
Voltage protection level Up | ≤ 1.5 kV |
Impulse sparkover voltage at 6 kV (1.2/50) µs | ≤ 1.5 kV |
Response time tA | ≤ 100 ns |
Max. backup fuse with branch wiring | 125 A (gL/gG) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Air clearances and creepage distances | |
Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 / IEC 61643-1 |
Standards | |
Standards/regulations | IEC 61643-1 |
EN 61643-11 | |
UL 1449 | |
IEEE C62.1 | |
IEEE C62.34 | |
IEEE C62.45 | |
Standards/specifications | IEC 61643-1 |
Note | 1998 |
Standards/specifications | DIN EN 61643-11 |
Note | 2002 |
Standards/specifications | UL 1449 |
Standards/specifications | IEEE C62.1/C62.34/C62.45 |
Mounting type | on base element |
Item number | 2859615 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CL01 |
Product key | CL1311 |
GTIN | 4017918980597 |
Weight per piece (including packing) | 57.41 g |
Weight per piece (excluding packing) | 57.41 g |
Customs tariff number | 85363030 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057