Type 1 surge protection plug - FLT-SEC-P-T1-350/25-P
2905422

Replacement plug for lightning current arresters from the FLASHTRAB SEC PLUS 350 product range, for L-N and L-PEN paths.


Product Details




General
Note Max. single impulse: 100 kA (8/20 µs)
SPD according to AS/NZS 1768 Cat. C3

IEC test classification I / II
I
T1 / T2
T1
EN type T1 / T2
T1
IEC power supply system TT
Type Male
Product type Replacement plug
Number of positions 1
Surge protection fault message optical
Insulation characteristics
Overvoltage category III
Pollution degree 2

Nominal frequency fN 50 Hz (60 Hz)

Connection method pluggable

Dimensional drawing
Width 35.5 mm
Height 46.6 mm
Depth 59.4 mm
Horizontal pitch 2 Div.

Color light grey RAL 7035
Flammability rating according to UL 94 V-0
CTI value of material 600
Insulating material PA6.6-FR 20% GF
PBT-FR
Material group I
Housing material PA 6.6-FR 20 % GF
PBT-FR

Mode of protection L-N
L-PEN
Direction of action L-N / L-PEN
Nominal voltage UN 240 V AC (TN)
240 V AC (TT)
Nominal frequency fN 50 Hz (60 Hz)
Maximum continuous voltage UC 350 V AC
Nominal discharge current In (8/20) µs 25 kA
Maximum discharge current Imax (8/20) µs 50 kA
Impulse discharge current (10/350) µs, charge 12.5 As
Impulse discharge current (10/350) µs, specific energy 160 kJ/Ω
Impulse discharge current (10/350) µs, peak value limp 25 kA
Follow current interrupt rating Ifi 50 kA
Short-circuit current rating ISCCR 50 kA
Voltage protection level Up ≤ 1.5 kV
Residual voltage Ures ≤ 1.5 kV (at In)
Front of wave sparkover voltage at 6 kV (1.2/50) µs ≤ 1.5 kV
TOV behavior at UT 415 V AC (5 s / withstand mode)
457 V AC (120 min / withstand mode)
Response time tA ≤ 100 ns
Max. backup fuse with branch wiring 315 A (gG)
Additional technical data
Short-circuit current rating ISCCR 100 kA (264 V AC)
Follow current interrupt rating Ifi 100 kA (264 V AC)

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -40 °C ... 80 °C
Ambient temperature (storage/transport) -40 °C ... 80 °C
Altitude ≤ 2000 m (amsl (above mean sea level))
Permissible humidity (operation) 5 % ... 95 %
Shock (operation) 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z)
Vibration (operation) 5g (5 - 500 Hz/2.5 h/X, Y, Z)

UL specifications
Short-circuit current rating (SCCR) 50 kA
Mode of protection L-N
L-G
Nominal voltage 240 V AC
Power distribution system Single phase
Nominal frequency 50/60 Hz
SPD Type 1CA

Standards/specifications IEC 61643-11
Standards/specifications EN 61643-11

Mounting type on base element

Item number 2905422
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key C06
Product Key CL1171
Catalog Page Page 37 (C-4-2019)
GTIN 4046356950107
Weight per Piece (including packing) 262.5 g
Weight per Piece (excluding packing) 262.5 g
Customs tariff number 85363010
Country of origin DE


ECLASS

ECLASS-9.0 27130890
ECLASS-10.0.1 27130890
ECLASS-11.0 27130890

ETIM

ETIM 8.0 EC002496

UNSPSC

UNSPSC 21.0 39121600

cUL Recognized

Approval ID: FILE E 330181

UL Recognized

Approval ID: FILE E 330181

IECEE CB Scheme

Approval ID: NL-56588

EAC

Approval ID: RU C-DE.*09.B.00169

CCA

Approval ID: NTR-NL 7726
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

KEMA-KEUR

Approval ID: 71-106982

DNV GL

Approval ID: TAE000040S
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

cULus Recognized


China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Surge protection family for universal use with optimum energy coordination from the lightning current arrester to the device protection
Easy to maintain due to consistently pluggable protection modules
Excellent level of information provided by mechanical/visual status indicator and remote indication contact
Optimum protective effect in the event of high-energy lightning currents, thanks to spark gap technology with low residual voltage characteristic
Low voltage protection level for direct protection of end devices in the main distribution area