MACX PL-RPSSI-2I-SP
-
Repeater power supply
2904962
Measuring transducer repeater power supply and input signal conditioner, HART-transparent. Transmits supplied or active 4…20 mA electrically isolated signals from the field to two loads. 4-way electrical isolation, PLd. Replacement part: 2924838 MACX MCR-SL-RPSSI-2I-SP.
Free download available.
Downloads
Product details
Product type | Repeater power supply |
No. of channels | 1 |
Type | Signal conditioners with SIL and PL Functional Safety |
Electrical isolation between input and output | yes |
Step response (10-90%) | 1.3 ms (for jump 4 mA ... 20 mA, typical) |
Maximum temperature coefficient | < 0.01 %/K |
Maximum transmission error | < 0.1 % (of final value) |
Transmission error, typical | < 0.05 % (of final value) |
Electrical isolation Input/output/power supply | |
Rated insulation voltage | 300 Vrms |
Test voltage | 2.5 kV AC (50 Hz, 60 s) |
Overvoltage category | II |
Degree of pollution | 2 |
Insulation | Safe isolation in accordance with IEC/EN 61010-1 |
Electrical isolation Output 1/output 2 | |
Test voltage | 1.5 kV AC (50 Hz, 60 s) |
Supply | |
Designation | Repeater power supply operation |
Nominal supply voltage | 24 V DC |
Supply voltage range | 19.2 V DC ... 30 V DC (24 V DC, -20 % ... +25 %) |
Max. current consumption | < 75 mA (24 V DC) |
Power dissipation | < 1.45 W (24 V DC/20 mA) |
Supply | |
Designation | Signal conditioner operation |
Nominal supply voltage range | 19.2 V DC ... 30 V DC (24 V DC, -20 % ... +25 %) |
Max. current consumption | < 46 mA (24 V DC / 20 mA) |
Power dissipation | < 1.2 W (24 V DC/20 mA) |
Signal: Repeater power supply operation | |
Description of the input | Repeater power supply operation |
Number of inputs | 1 |
Current input signal | 4 mA ... 20 mA |
Transmitter supply voltage | > 21.5 V (20 mA) |
> 21 V (23 mA) | |
Signal: Signal conditioner operation | |
Description of the input | Signal conditioner operation |
Current input signal | 4 mA ... 20 mA |
Voltage drop | < 3.9 V (in input isolating amplifier operation) |
Signal: Repeater power supply operation | |
Output description | Repeater power supply operation |
Number of outputs | 2 |
Current output signal | 4 mA ... 20 mA (active) |
Load/output load current output | < 450 Ω (20 mA) |
< 380 Ω (23 mA) | |
Output ripple | < 20 mVrms |
Output behavior in the event of an error | 0 mA (Cable break in the input) |
≥ 23 mA (Cable short-circuit in the input) | |
Signal: Signal conditioner operation | |
Output description | Signal conditioner operation |
Current output signal | 4 mA ... 20 mA (active) |
Load/output load current output | < 450 Ω (20 mA) |
< 380 Ω (23 mA) | |
Output ripple | < 20 mVrms |
Output behavior in the event of an error | 0 mA (Cable break in the input) |
≥ 23 mA (Cable short-circuit in the input) |
Connection method | Push-in connection |
Stripping length | 8 mm |
Conductor cross section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Data communication (bypass) | |
HART function | Yes |
Protocols supported | HART-transparent |
Status display | Green LED (PWR supply voltage) |
Width | 12.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | yellow (RAL 1018) |
Flammability rating according to UL 94 | V0 (Housing) |
Housing material | PA 6.6-FR |
Ambient conditions | |
Degree of protection | IP20 (not assessed by UL) |
Ambient temperature (operation) | -20 °C ... 60 °C (Any mounting position) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
CE | |
Certificate | CE-compliant |
Note | and EN 61326 |
ATEX | |
Identification | II 3 G Ex nA IIC T4 Gc X |
UL, USA/Canada | |
Identification | UL 61010 Listed |
Class I, Div. 2, Groups A, B, C, D T4 | |
Class I, Zone 2, Group IIC T4 | |
Shipbuilding approval | |
Identification | C, EMC2 |
Certificate | DNV GL 11 564-14HH |
Safety Integrity Level (SIL, IEC 61508) | |
Identification | 2 |
Performance Level (ISO 13849) | |
Identification | d |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Note | When being exposed to interference, there may be minimal deviations. |
Electromagnetic HF field | |
Designation | Electromagnetic RF field |
Standards/regulations | EN 61000-4-3 |
Typical deviation from the measuring range final value | 3 % |
Fast transients (burst) | |
Designation | Fast transients (burst) |
Standards/regulations | EN 61000-4-4 |
Typical deviation from the measuring range final value | 3 % |
Conducted interference | |
Designation | Conducted interferences |
Standards/regulations | EN 61000-4-6 |
Typical deviation from the measuring range final value | 3 % |
Mounting type | DIN rail mounting |
Item number | 2904962 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C401 |
Product key | DK1111 |
GTIN | 4046356904544 |
Weight per piece (including packing) | 196.08 g |
Weight per piece (excluding packing) | 196.08 g |
Customs tariff number | 85437090 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MACX MCR-PTB - Power and error message module 2865625
-
MACX MCR-PTB-SP - Power and error message module 2924184
-
TC-2D37SUB-ADIO32-2EX-P-UNI - Module carrier 2904684
-
GW HART USB MODEM - Cable adapter 1003824
-
UC-EMLP (11X9) - Plastic label 0819291
-
UC-EMLP (11X9) CUS - Plastic label 0824547
-
UC-EMLP (11X9) YE - Plastic label 0822602
-
UC-EMLP (11X9) YE CUS - Plastic label 0824548
-
UC-EMLP (11X9) SR - Plastic label 0828094
-
UC-EMLP (11X9) SR CUS - Plastic label 0828098
-
US-EMLP (11X9) - Plastic label 0828789
-
US-EMLP (11X9) YE - Plastic label 0828871
-
US-EMLP (11X9) SR - Plastic label 0828872
-
LS-EMLP (11X9) WH - Device marker 0831678
-
LS-EMLP (11X9) YE - Device marker 0831732
-
LS-EMLP (11X9) SR - Device marker 0831705
-
MPS-MT - Test plug 0201744
-
MPS-IH BK - Insulating sleeve 0201731
-
MPS-IH GY - Insulating sleeve 0201728
-
MPS-IH GN - Insulating sleeve 0201702
-
MPS-IH YE - Insulating sleeve 0201692
-
MPS-IH BU - Insulating sleeve 0201689
-
MPS-IH RD - Insulating sleeve 0201676
-
MPS-IH WH - Insulating sleeve 0201663
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057