UMK 22-REL 12/21
-
Relay module
5542314
VARIOFACE relay module, fixed, 1PDT
Product details
Trade restriction | |
CE note | The products are offered exclusively for export outside the EU and the European Economic Area. |
Product type | Relay Module |
Application | Universal |
Operating mode | 100% operating factor |
Mechanical service life | 1x 107 cycles |
Data management status | |
Date of last data management | 12.09.2025 |
Test voltage (Winding/contact) | 5 kV (50/60 Hz, 1 min., winding/contact) |
Coil side | |
Nominal input voltage UN | 12 V DC |
Typical input current at UN | 54 mA |
Typical response time | 15 ms |
Typical release time | 5 ms |
Protective circuit | Freewheeling diode |
Operating voltage display | LED |
Switching | |
Contact switching type | 1 changeover contact |
Contact material | AgCdO |
Maximum switching voltage | 250 V AC (30 V DC) |
Minimum switching voltage | 5 V (at 100 mA) |
Limiting continuous current | 10 A |
Min. switching current | 100 mA (At 5 V) |
Coil side | |
Connection method | Screw connection |
Stripping length | 7 mm |
Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section AWG | 30 ... 14 |
Contact side | |
Connection method | Screw connection |
Stripping length | 7 mm |
Conductor cross-section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
Conductor cross-section AWG | 30 ... 14 |
Width | 22.5 mm |
Height | 77 mm |
Depth | 50 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 65 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 5542314 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C460 |
Product key | DK61Y2 |
GTIN | 4046356686891 |
Weight per piece (including packing) | 33.33 g |
Weight per piece (excluding packing) | 33.33 g |
Customs tariff number | 85364190 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27371601 |
ECLASS-15.0 | 27371601 |
ETIM
ETIM 9.0 | EC001437 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Not applicable (Not qualified for the European market) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Safe isolation between coil and contact side
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057