EMG 45-REL/IR-W230/HWR
-
Relay module
2952185
Relay module, with soldered-in industrial relay, contact: 2 changeover contacts, for multi-input fault warnings, with input diode gate in P polarity (6 diodes 1N4007) and capacitor parallel to the coil as well as a multi-input LED display, input voltage 230 V AC
Product details
| Notes on operation | During installation, the system must be connected in phase. |
| Product family | EMG |
| Application | Fault reporting system |
| Mechanical service life | > 107 cycles |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Data management status | |
| Date of last data management | 12.09.2025 |
| Maximum power dissipation for nominal condition | 3.68 W |
| Test voltage (Winding/contact) | 2 kV AC (50 Hz, 1 min., winding/contact) |
| Diode | |
| Description of the input | 6 diodes, with P polarity |
| Diode type | 1 N 4007 |
| Max. operating voltage Umax | 250 V AC |
| Peak reverse voltage per diode | 1300 V |
| Reverse current per diode | 30 µA |
| Conducting state voltage per diode | approx. 0.8 V |
| Conducting state current per diode | 0.7 A (with single load) |
| 0.2 A (with simultaneous loads) | |
| Coil side | |
| Nominal input voltage UN | 230 V AC |
| Input voltage range | 207 V AC ... 253 V AC (20 °C) |
| Mains frequency | 50/60 Hz |
| Drive and function | monostable |
| Drive (polarity) | polarized |
| Typical input current at UN | approx. 16 mA |
| Typical response time | 5 ms ... 15 ms |
| Typical release time range | 15 ms ... 25 ms |
| Protective circuit | Decoupling diodes; Decoupling diodes |
| Capacitor; Capacitor | |
| Operating voltage display | LED red |
| Coil resistance | 19.5 kΩ |
| Nominal power consumption | approx. 1 VA |
| Switching | |
| Contact switching type | 2 changeover contacts |
| Type of switch contact | Single contact |
| Contact material | AgNi |
| Maximum switching voltage | 250 V AC |
| 110 V DC | |
| Limiting continuous current | 3 A |
| Maximum inrush current | 5 A |
| Interrupting rating (ohmic load) max. | 750 VA |
| Coil side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Contact side | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Width | 45 mm |
| Height | 75 mm |
| Depth | 82.5 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | DIN VDE 0110b, Gr. C for 250 V DC |
| DIN EN 50178/VDE 0160 (in relevant parts) |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 2952185 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | C460 |
| Product key | DK61C2 |
| GTIN | 4017918084356 |
| Weight per piece (including packing) | 125.66 g |
| Weight per piece (excluding packing) | 125.66 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371601 |
ETIM
| ETIM 9.0 | EC001437 |
UNSPSC
| UNSPSC 21.0 | 39122300 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | edf1611c-279e-4c21-91ce-6c40d6348b8c |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057