EMG 17-REL/KSR- 15/21
-
Relay module
2946311
Relay module, with soldered-in miniature switching relay, contact (AgNi): medium to large loads, double A2 connection, 1 changeover contact, input voltage 15 V AC/DC
Product details
Product type | Relay Module |
Mechanical service life | > 107 cycles |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 20.04.2023 |
Maximum power dissipation for nominal condition | 0.38 W |
Test voltage (Winding/contact) | 2.5 kV AC (50 Hz, 1 min., winding/contact) |
Coil side | |
Nominal input voltage UN | 15 V AC/DC |
Input voltage range | 12 V AC/DC ... 16.5 V AC/DC |
Input voltage range in reference to UN | 0.8 ... 1.1 |
Typical input current at UN | 25 mA |
Typical response time | 12 ms |
Typical release time | 8 ms |
Protective circuit | Bridge rectifier; Bridge rectifier |
Operating voltage display | Yellow LED |
Switching | |
Contact switching type | Single contact, 1 changeover contact |
Type of switch contact | Single contact |
Contact material | AgNi |
Maximum switching voltage | 250 V AC/DC |
Interrupting rating (ohmic load) max. | 140 W (at 24 V DC) |
60 W (at 48 V DC) | |
45 W (at 60 V DC) | |
35 W (at 110 V DC) | |
55 W (at 220 V DC) | |
1500 VA (for 250 V AC) |
Coil side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Contact side | |
Connection method | Screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Width | 17.5 mm |
Height | 75 mm |
Depth | 62.5 mm |
Color | green (RAL 6021) |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 50 °C |
Ambient temperature (storage/transport) | -20 °C ... 70 °C |
Mounting position | any |
Item number | 2946311 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | NULL |
Product key | DK6142 |
GTIN | 4017918082253 |
Weight per piece (including packing) | 58.7 g |
Weight per piece (excluding packing) | 58.7 g |
Customs tariff number | 85364190 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057