DEK-REL-G24/21 - Relay Module
2964500

Relay terminal, with soldered-in miniature power relay, contacts (AgSnO): medium to high loads, 1 changeover contact, input voltage 24 V DC, for mounting on NS 35/7,5, terminal width 6.2 mm


Product Details




Note on application Use of EB 80-DIK... bridges in the DEK terminal blocks: Absorption of humidity from the ambient air as well as an unfavorable tolerance between a larger number of DEK terminal blocks and the EB 80-DIK... bridge may cause (minor) expansion of the DEK housing. When the EB 80-DIK... bridges are used, therefore, it is recommended that these be disconnected after about 10 to 12 DEK terminal blocks and a wire bridge to the next DEK terminal block be inserted in their place.

Product type Relay Module
Product family DEK
Application Universal
Operating mode 100% operating factor
Mechanical service life approx. 107 cycles
Insulation characteristics
Insulation Safe isolation: Control side / contact side
Insulation characteristics
Insulation Safe isolation: Control side / contact side
Overvoltage category III
Pollution degree 2

Maximum power dissipation for nominal condition 0.22 W
Test voltage (Winding/contact) 4 kV AC (50 Hz, 1 min., winding/contact)
Rated insulation voltage 250 V
Rated surge voltage 6 kV

Coil side
Nominal input voltage UN 24 V DC
Input voltage range 19.2 V AC/DC ... 26.4 V AC/DC (20 °C)
Typical input current at UN 9 mA
Typical response time 8 ms
Typical release time 5 ms
Protective circuit Reverse polarity protection; Polarity protection diode
Freewheeling diode; Freewheeling diode
Operating voltage display Yellow LED

Switching
Contact type 1 changeover contact
Type of switch contact Single contact
Drive and function monostable
Contact material AgSnO
Maximum switching voltage 250 V AC/DC
Minimum switching voltage 12 V AC/DC
Limiting continuous current 6 A
Maximum inrush current 10 A (4 s)
Min. switching current 10 mA
Interrupting rating (ohmic load) max. 140 W (at 24 V DC)
20 W (at 48 V DC)
18 W (at 60 V DC)
23 W (at 110 V DC)
40 W (at 220 V DC)
1500 VA (for 250 V AC)
Switching capacity 2 A (at 24 V, DC13)
0.2 A (at 110 V, DC13)
0.1 A (at 220 V, DC13)
3 A (at 24 V, AC15)
3 A (at 120 V, AC15)
3 A (at 230 V, AC15)

Connection method Screw connection
Stripping length 8 mm
Screw thread M3
Conductor cross section solid 0.2 mm² ... 2.5 mm²
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 24 ... 14
Tightening torque 0.5 Nm

Width 6.2 mm
Height 80 mm
Depth 56 mm

Ambient conditions
Ambient temperature (operation) -20 °C ... 50 °C
Ambient temperature (storage/transport) -20 °C ... 70 °C

Standards/regulations IEC 60947-5-1

Mounting type DIN rail mounting
Assembly instructions in rows with zero spacing
Mounting position any

Item number 2964500
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key C05
Product Key CK6152
Catalog Page Page 439 (C-5-2019)
GTIN 4017918117733
Weight per Piece (including packing) 24.73 g
Weight per Piece (excluding packing) 24.73 g
Customs tariff number 85364190
Country of origin CN


ECLASS

ECLASS-9.0 27371601
ECLASS-10.0.1 27371601
ECLASS-11.0 27371601
ECLASS-12.0 27371601
ECLASS-13.0 27371601

ETIM

ETIM 8.0 EC001437

UNSPSC

UNSPSC 21.0 39122300

cUL Recognized

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

UL Recognized

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

EAC

Approval ID: TR_TS_D_00573_c

EAC

Approval ID: RU*C-DE.*08.B.00010

cULus Recognized


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products

Your advantages

Less wiring effort, thanks to the use of EB-DIK insertion bridges
Just 6.2 mm wide
Cadmium-free relay contacts
Low warehousing requirements, as the wiring can be done via the changeover contact, N/O contact or N/C contact
High switching power of 250 V AC / 6 A
Safe isolation according to DIN EN 50178 (VDE 0160)
Relay housing with IP67 protection
LED for indicating the switching state
4 kV electrical isolation between input and output