DEK-REL- 24/1/AKT - Relay Module
2964063

Relay terminal block for actuator, with soldered-in miniature relays, contact (AgNi+Au): small to medium loads, 1 N/O contact, input voltage 24 V AC/DC, for assembly on NS 35/7.5, terminal width 6.2 mm


Product Details




Note on application Use of EB 80-DIK... bridges in the DEK terminal blocks: Absorption of humidity from the ambient air as well as an unfavorable tolerance between a larger number of DEK terminal blocks and the EB 80-DIK... bridge may cause (minor) expansion of the DEK housing. When the EB 80-DIK... bridges are used, therefore, it is recommended that these be disconnected after about 10 to 12 DEK terminal blocks and a wire bridge to the next DEK terminal block be inserted in their place.

Product type Relay Module
Product family DEK
Application Output function
Operating mode 100% operating factor
Mechanical service life approx. 2x 107 cycles
Insulation characteristics
Insulation Basic insulation
Insulation characteristics
Insulation Basic insulation
Overvoltage category III
Pollution degree 2

Maximum power dissipation for nominal condition 0.16 W
Test voltage (Winding/contact) 2 kV AC (50 Hz, 1 min., winding/contact)

Coil side
Nominal input voltage UN 24 V AC/DC
Input voltage range 19.2 V AC/DC ... 26.4 V AC/DC (20 °C)
Typical input current at UN 6.5 mA
Typical response time 5 ms
Typical release time 15 ms
Protective circuit Bridge rectifier; Bridge rectifier
Operating voltage display Yellow LED

Switching
Contact type 1 N/O contact
Type of switch contact Double contact
Drive and function monostable
Contact material AgNi, hard gold-plated
Maximum switching voltage 250 V AC
125 V DC
Minimum switching voltage 0.1 V
Limiting continuous current 3 A (5 A up to 35°C at 24 V DC)
Maximum inrush current 5 A
Min. switching current 1 mA
Interrupting rating (ohmic load) max. 72 W (at 24 V DC)
60 W (at 48 V DC)
50 W (at 60 V DC)
50 W (at 110 V DC)
750 VA (for 250 V AC)
120 W (at 24 V DC - up to 35°)

Connection method Screw connection
Stripping length 8 mm
Screw thread M3
Conductor cross section solid 0.2 mm² ... 2.5 mm²
Conductor cross section flexible 0.2 mm² ... 2.5 mm²
Conductor cross section AWG 24 ... 14
Tightening torque 0.5 Nm

Width 6.2 mm
Height 80 mm
Depth 56 mm

Ambient conditions
Ambient temperature (operation) -20 °C ... 50 °C
Ambient temperature (storage/transport) -20 °C ... 70 °C

Standards/regulations IEC 60947-5-1

Mounting type DIN rail mounting
Assembly instructions in rows with zero spacing
Mounting position any

Item number 2964063
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key C05
Product Key CK6152
Catalog Page Page 441 (C-5-2019)
GTIN 4017918099374
Weight per Piece (including packing) 22.9 g
Weight per Piece (excluding packing) 22.9 g
Customs tariff number 85364190
Country of origin CN


ECLASS

ECLASS-9.0 27371601
ECLASS-10.0.1 27371601
ECLASS-11.0 27371601
ECLASS-12.0 27371601
ECLASS-13.0 27371601

ETIM

ETIM 8.0 EC001437

UNSPSC

UNSPSC 21.0 39122300

cUL Recognized

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

UL Recognized

Approval ID: FILE E 238705
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2

EAC

Approval ID: TR_TS_D_00573_c

EAC

Approval ID: RU*C-DE.*08.B.00010

cULus Recognized


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products

Your advantages

Reduced costs as N terminal block is no longer required
Up to 73 % more space
Wiring reduced to a minimum
2 kVrms electrical isolation between input and output
2-layer contact with hard gold plating for universal applications from 1 mA to 5 A continuous current
Integrated input circuit