PV-SET 230AC/16A-RCBO
-
Surge protection device set
2800756
Surge protection in IP65 housing for the AC and DC sides of an inverter for single string photovoltaic systems. With residual current safety equipment.
Product details
IEC test classification | II |
EN type | T2 |
Type | Installation housing |
Surge protection fault message | optical |
Insulation characteristics | |
Protection class | II |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | 230 V AC (TT network) |
RCD switch | |
Rated residual operating current IΔn | 30 mA |
Rated making and breaking capacity Im | 10.00 kA |
Tightening torque | 1.5 Nm ... 1.8 Nm |
Width | 125 mm |
Height | 200 mm |
Depth | 122 mm |
Horizontal pitch | 5 Div. |
Flammability rating according to UL 94 | V2 (Gehäuse / Deckel) |
Cover material | Polycarbonate, transparent |
Housing material | Polycarbonate fiber reinforced |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-N) | 335 V AC |
Maximum continuous operating voltage UC (N-PE) | 260 V AC |
Protective conductor current IPE | ≤ 1 µA |
Standby power consumption PC | ≤ 120 mVA |
Nominal discharge current In (8/20) µs (L-N) | 20 kA |
Nominal discharge current In (8/20) µs (N-PE) | 20 kA |
Maximum discharge current Imax (8/20) µs (L-N) | 40 kA |
Maximum discharge current Imax (8/20) µs (N-PE) | 40 kA |
Follow current interrupt rating Ifi (N-PE) | 100 A (rms) |
Voltage protection level Up (L-N) | ≤ 1.5 kV |
Voltage protection level Up (N-PE) | 1.5 kV |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (N-PE) | 100 ns |
PV protective circuit AC side | |
Rated operating voltage Ue | 230 V AC |
Rated frequency fn | 50 Hz (60 Hz) |
Rated voltage Un | 230 V AC |
Rated surge voltage resistance Uimp | 6 kV |
Rated current IN | 16 A AC |
Protective circuit DC voltage side (DC) | |
Protective conductor current IPE | ≤ 1 µA |
Standby power consumption PC | ≤ 120 mVA |
Ambient conditions | |
Degree of protection | IP65 |
Impact strength | IK08 |
Ambient conditions | A, B |
Ambient temperature (operation) | -20 °C ... 40 °C |
Standards/specifications | EN 61439-2 |
Note | 2009 |
Standards/specifications | IEC 61439-2 |
Note | 2009 |
Mounting type | Surface/Panel mounting |
Item number | 2800756 |
Packing unit | 5 pc |
Minimum order quantity | 5 pc |
Product key | CL132E |
GTIN | 4046356647960 |
Weight per piece (including packing) | 1,285 g |
Weight per piece (excluding packing) | 1,285 g |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057