cULus Recognized
Approval ID: E60425-20030211Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
Use group B | ||||
300 V | 18 A | 26 - 12 | ||
Use group D | ||||
300 V | 10 A | 26 - 12 |
VDE report with production monitoring
Approval ID: 40031691Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
250 V | 24 A | 0.2 - 2.5 |
VDE approval of drawings
Approval ID: 40055523Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
400 V | 17.5 A | 0.2 - 1.5 |