PCB terminal block - MK3DS 1/10-3,81
1727816

PCB terminal block, nominal current: 8 A, rated voltage (III/2): 160 V, nominal cross section: 1 mm2, number of potentials: 30, number of rows: 3, number of positions per row: 10, product range: MK3DS 1, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, screw head form: L Slotted, mounting: Wave soldering, conductor/PCB connection direction: 0 °, color: green, Pin layout: Linear pinning, Solder pin [P]: 3.5 mm, number of solder pins per potential: 1, type of packaging: packed in cardboard


Product Details




Type PC termination block
Product line COMBICON Terminals S
Product type Printed circuit board terminal
Number of positions 10
Pitch 3.81 mm
Number of connections 30
Number of rows 3
Number of potentials 30
Pin layout Linear pinning

Nominal current IN 8 A
Nominal voltage UN 160 V
Pollution degree 3
Rated voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
Rated voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV

Connection technology
Type PC termination block
Nominal cross section 1 mm²
Conductor connection
Connection method Screw connection with tension sleeve
Conductor cross section solid 0.14 mm² ... 1.5 mm²
Conductor cross section flexible 0.14 mm² ... 1 mm²
Conductor cross section AWG 26 ... 16
Conductor cross section flexible, with ferrule without plastic sleeve 0.25 mm² ... 0.5 mm²
Conductor cross section, flexible, with ferrule, with plastic sleeve 0.25 mm² ... 0.5 mm²
2 conductors with same cross section, solid 0.14 mm² ... 0.5 mm²
2 conductors with same cross section, flexible 0.14 mm² ... 0.2 mm²
Stripping length 5 mm
Torque 0.22 Nm ... 0.25 Nm

Mounting type Wave soldering
Drive form screw head Slotted (L)

Material data - contact
Note WEEE/RoHS-compliant, free of whiskers according to IEC 60068-2-82/JEDEC JESD 201
Contact material Cu alloy
Surface characteristics Tin-plated
Metal surface terminal point (top layer) Tin (5 - 7 µm Sn)
Metal surface terminal point (middle layer) Nickel (2 - 3 µm Ni)
Metal surface soldering area (top layer) Tin (5 - 7 µm Sn)
Metal surface soldering area (middle layer) Nickel (2 - 3 µm Ni)
Material data - housing
Housing color green (6021)
Insulating material PA
Insulating material group I
CTI according to IEC 60112 600
Flammability rating according to UL 94 V0
Glow wire flammability index GWFI according to EN 60695-2-12 850
Glow wire ignition temperature GWIT according to EN 60695-2-13 775
Temperature for the ball pressure test according to EN 60695-10-2 125 °C

Dimensional drawing
Pitch 3.81 mm
Width [w] 40 mm
Height [h] 27.4 mm
Length [l] 25 mm
Installed height 23.9 mm
Solder pin length [P] 3.5 mm

Test for conductor damage and slackening
Specification IEC 60999-1:1999-11
Result Test passed
Pull-out test
Specification IEC 60999-1:1999-11
Conductor cross section/conductor type/tractive force setpoint/actual value 0.14 mm² / solid / > 10 N
0.14 mm² / flexible / > 10 N
1.5 mm² / solid / > 40 N
1 mm² / flexible / > 35 N

Temperature-rise test
Specification IEC 60947-7-4:2019-01
Requirement temperature-rise test The sum of ambient temperature and temperature rise of the PCB terminal block shall not exceed the upper limiting temperature.
Short-time withstand current
Specification IEC 60947-7-4:2019-01
Insulation resistance
Specification IEC 60512-3-1:2002-02
Insulation resistance, neighboring positions > 5 MΩ
Air clearances and creepage distances |
Specification IEC 60947-1:2007-06 + A1:2010-12 + A2:2014-09
Insulating material group I
Comparative tracking index (IEC 60112) CTI 600
Rated insulation voltage (III/3) 160 V
Rated surge voltage (III/3) 2.5 kV
minimum clearance value - non-homogenous field (III/3) 1.5 mm
minimum creepage distance (III/3) 2 mm
Rated insulation voltage (III/2) 160 V
Rated surge voltage (III/2) 2.5 kV
minimum clearance value - non-homogenous field (III/2) 1.5 mm
minimum creepage distance (III/2) 1.5 mm
Rated insulation voltage (II/2) 320 V
Rated surge voltage (II/2) 2.5 kV
minimum clearance value - non-homogenous field (II/2) 1.5 mm
minimum creepage distance (II/2) 1.6 mm

Vibration test
Specification IEC 60068-2-6:2007-12
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.35 mm (10 - 60.1 Hz)
Sweep speed 5g (60.1 - 150 Hz)
Test duration per axis 2.5 h
Glow-wire test
Specification IEC 60695-2-10:2013-04
Temperature 850 °C
Time of exposure 5 s
Aging
Specification IEC 60947-7-4:2019-01
Ambient conditions
Ambient temperature (operation) -40 °C ... 105 °C (Depending on the current carrying capacity/derating curve)
Ambient temperature (storage/transport) -40 °C ... 70 °C
Relative humidity (storage/transport) 30 % ... 70 %
Ambient temperature (assembly) -5 °C ... 100 °C

Type of packaging packed in cardboard

Item number 1727816
Packing unit 1 pc
Minimum order quantity 50 pc
Sales Key A01
Product Key AALFIA
Catalog Page Page 87 (C-1-2013)
GTIN 4017918103972
Weight per Piece (including packing) 22.085 g
Weight per Piece (excluding packing) 21.204 g
Customs tariff number 85369010
Country of origin DE


ECLASS

ECLASS-9.0 27440401
ECLASS-10.0.1 27440401
ECLASS-11.0 27460101

ETIM

ETIM 8.0 EC002643

UNSPSC

UNSPSC 21.0 39121400

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
150 V 10 A 28 - 16
Use group D
300 V 10 A 28 - 16

EAC

Approval ID: B.01687

cULus Recognized

Approval ID: E60425-19770427
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 10 A 30 - 16
Use group D
300 V 10 A 30 - 16

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors
Extremely small design for the respective conductor cross section
Conductor connection on several levels enables higher contact density