QUINT-PS-120AC/12DC/10/F
-
Power supply
2938167
Power supply unit, primary switched-mode, input 120 V AC, output 12 V DC/10 A, with filter
Product details
AC operation | |
Input voltage | 120 V AC |
Input voltage range | 98 V AC ... 132 V AC |
Input voltage range AC | 98 V AC ... 132 V AC |
Inrush current | < 24 A (at 25 °C) |
AC frequency range | 47 Hz ... 63 Hz |
Mains buffering time | > 20 ms |
Current consumption | approx. 1.8 A |
Input fuse | 6.3 A (slow-blow, soldered internally) |
Efficiency | > 82 % |
Nominal output voltage | 12 V DC ±1 % |
Setting range of the output voltage (USet) | 11.5 V DC ... 18 V DC (constant) |
Nominal output current (IN) | 10 A |
Residual ripple | 150 mVPP |
Peak switching voltages idling | 100 mVPP (1.2 MHz bandwidth) |
Maximum no-load power dissipation | < 5 W |
Power loss nominal load max. | < 53 W |
Connection in parallel | yes, for assembling redundant systems and increasing efficiency |
Input | |
Connection method | Pluggable screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 14 |
Stripping length | 8 mm |
Screw thread | M2,5 |
Output | |
Connection method | Pluggable screw connection |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section, rigid max. | 4 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section flexible max. | 4 mm² |
Conductor cross section AWG min. | 24 |
Conductor cross section AWG max. | 10 |
Stripping length | 8 mm |
Screw thread | M2,5 |
Operating voltage display | LED |
Insulation voltage input/output | 1.8 kV (routine test) |
3 kV (type test) |
Product type | Power supply |
MTBF (IEC 61709, SN 29500) | > 500000 h |
Insulation characteristics | |
Protection class | I (with PE connection) |
Width | 180 mm |
Height | 115 mm |
Depth | 125 mm |
Assembly note | alignable: vertical with spacing = 10 cm, horizontal with zero spacing |
Mounting position | On horizontal DIN rail NS 35 in acc. with EN 60715 |
Housing material | Metal |
Type of housing | High-grade steel plate, enclosed |
Side element version | ABS V0, color: green |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | 0 °C ... 70 °C (UL up to 50°C) |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Permissible humidity (operation) | up to 95 % (at 25 °C, non-condensing) |
Standard - Electrical safety | EN 60950/VDE 0805-1 |
DIN EN 50178/VDE 0160 | |
UL 508C | |
CSA C22.2-14 | |
UL 1950 | |
CSA C22.2-950 | |
DIN VDE 0100-410 | |
DIN VDE 0106-101 | |
Standard - Safe isolation | DIN VDE 0100-410 |
DIN VDE 0106-101 |
Item number | 2938167 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CM11 |
Product key | CMPP12 |
GTIN | 4017918174354 |
Weight per piece (including packing) | 2,145.3 g |
Weight per piece (excluding packing) | 2,145.3 g |
Customs tariff number | 85044094 |
Country of origin | 00 |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057