SAC-6P-S15MS/ 5,0-PUR PE
-
Power cable
1514495
Power cable, 6-position, PUR halogen-free, black, Plug straight Size 15 Bayonet locking, on free cable end, cable length: 5 m, For alternating current up to 16 A/600 V
Product details
Product type | Power cable |
Application | Energy supply |
Number of positions | 6 |
No. of cable outlets | 1 |
Shielded | no |
Insulation characteristics | |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Material of grip body | PUR |
Contact material | Cu alloy |
Contact surface material | Ag |
Contact carrier material | PA |
Material for screw connection | not available |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Nominal voltage UN | 600 V AC (Power) |
63 V (Signal) | |
Nominal current IN | 16 A (Power) |
10 A (Signal) | |
Max. conductor resistance | 7.98 Ω/m |
Mechanical data | |
Max. bending cycles | 5000000 |
Connection 1 | |
Type | Plug straight Size 15 Bayonet locking |
Number of positions | 6 |
Locking type | Bayonet locking |
Connection 2 | |
Type | free cable end |
Cable length | 5 m |
PUR halogen-free black [PUR] | |
Number of positions | 6 |
Shielded | no |
Cable type | PUR halogen-free black [PUR] |
AWG power supply | 14 |
Conductor cross section | 6x 2.5 mm² |
Wire diameter incl. insulation | 2.85 mm ±5 % |
External cable diameter | 10.50 mm |
Outer sheath, material | PUR |
External sheath, color | black |
Conductor material | Bare Cu litz wires |
Single wire, material | PP |
Single wire, color | black 1, black 2, black 3, black 4, black 5, green/yellow |
Thickness, insulation | Core insulation |
Overall twist | 6 wires, twisted around filler |
Max. conductor resistance | max. 7.98 Ω/m |
Nominal voltage, cable | ≤ 1000 V |
Test voltage | ≥ 10000 V |
Minimum bending radius, fixed installation | 7.5 x D |
Minimum bending radius, flexible installation | 10 x D |
Smallest bending radius, fixed installation | 79 mm |
Smallest bending radius, movable installation | 105 mm |
Dynamic load capacity (bending) | Max. bending cycles: 5000000, Bending radius: 79 mm, Traversing rate: 3.3 m/s, Acceleration: 5 m/s² |
Ambient temperature (operation) | -50 °C ... 80 °C (cable, fixed installation) |
-25 °C ... 80 °C (Cable, flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 (When plugged in) | |
Ambient temperature (operation) (male connector/female connector) | -30 °C ... 85 °C (Plug / socket) |
Standards/specifications | IEC 61076-2-116 |
Item number | 1514495 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | BF05 |
Product key | AF1CDQ |
GTIN | 4063151978426 |
Weight per piece (including packing) | 1,058.8 g |
Weight per piece (excluding packing) | 1,058 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27060327 |
ECLASS-15.0 | 27060327 |
ETIM
ETIM 9.0 | EC001855 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 4677a6f4-3b8c-4b9e-8ee4-d69bcc357c66 |
Your advantages
Protection against mismatching, thanks to special coding
Frequently searched
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057