MSTBT 2,5 HC/ 4-STPKMGYTP45-48 - PCB connector
1204403

PCB connector, nominal cross section: 2.5 mm2, color: light gray, nominal current: 16 A (see derating curve), rated voltage (III/2): 320 V, contact surface: Sn, contact connection type: Socket, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: MSTBT 2,5 HC/..-STP, pitch: 5 mm, connection method: Screw connection with tension sleeve, conductor/PCB connection direction: 0 °, locking clip: - Locking clip, plug-in system: COMBICON MSTB 2,5 HC, locking: without, mounting method: without, type of packaging: packed in cardboard, Printed version

Product details









Compatible products



Your advantages

Orthogonal plug-in screw connection
Internationally recognized and proven screw connection