MCO 1,5/ 4-G1R-3,5 KMGY CD:4 - PCB header
1288286

PCB headers, nominal cross section: 1.5 mm2, color: light gray, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 4, number of rows: 1, number of positions: 4, number of connections: 4, product range: MCO 1,5/..-G1R, pitch: 3.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 2.75 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Orthogonal, locking: without, Fixed coding of the position: 4, item with lateral pin outlet on the right

Product details









Compatible products



Your advantages

Plug-in direction orthogonal to the PCB