MSTBT 2,5/ 4-ST GY7035 BD:4SO - PCB connector
1883661

PCB connector, color: light gray, number of positions: 4, product range: MSTBT 2,5/..-ST, pitch: 5 mm, screw head form: L Slotted, type of packaging: packed in cardboard

Product details









Compatible products



Your advantages

Well-known connection principle allows worldwide use
Low temperature rise, thanks to maximum contact force
Allows connection of two conductors