NBC-R4ACS/2,0-94F/OE - Patch cable
1113198

Patch cable, RJ45/IP20 straight, cable length: 2 m, number of positions: 8, 10 Gbps, CAT6A, connection cross section: AWG 26- 26, Ethernet, 4x2xAWG26/7; S/FTP, water blue RAL 5021

Product details









Compatible products


Your advantages

Perfect for industrial applications
PVC cable for flexible installations
Worldwide approval with CE, UL, WEEE, and EAC
Secure connection and disconnection with reliable locking clip protection
Ideal EMC properties, thanks to 360° shielding
Simultaneous power transmission with PoE++
Resistant to shock and vibrations, thanks to robust molding
Future-proof high-speed data transmission with up to 10 Gbps (CAT6A)