Separating plate - PT-IQ-EX-L-PP
2905023

Partition plate for NS-35/7,5 DIN rails to ensure a clearance of 50 mm between the controller and surge protection for PT-IQ-EX systems.


Product Details




Product type Partition plate

Ambient temperature (operation) -40 °C ... 85 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C

Color blue
Flammability rating according to UL 94 V-0
Insulating material FR4-21
Housing material FR 4-21

Dimensional drawing
Width 1 mm
Height 138.7 mm
Depth 77.2 mm

Item number 2905023
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key C07
Product Key CL2152
Catalog Page Page 312 (NTK-2014)
GTIN 4046356913058
Weight per Piece (including packing) 24.7 g
Weight per Piece (excluding packing) 24.7 g
Customs tariff number 85340019
Country of origin DE


ECLASS

ECLASS-9.0 27139202
ECLASS-11.0 27130890

ETIM

ETIM 8.0 EC002496

UNSPSC

UNSPSC 21.0 39121600

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values