Program and configuration memory for storing the application programs and other files in the file system of the PLC, with license for using the webMI functionality from atvise®. A license key for activating further function block libraries is also included. Individual function blocks from Phoenix Contact, such as those from the SQL and SNMP library or Resy+, are licensed. This means that a fee is charged for each controller on which licensed function blocks are used. The blocks check the license stored on the controller during runtime and enable themselves or run for a limited time in demo mode. Examples of licensed function blocks:• Basic control functions for PID controllers with delay time constant in the D component• Data transfer between the controller and SQL database with event-driven access to tables by means of SQL communication and Data Manipulation Language (DML)• IT library for sending e-mails with the SMTP function, with DHCP client, DNS, and an FTP client function• Secure, event-oriented, and inexpensive monitoring of all distributed plants via Ethernet as well as via serial interfaces The webMI functionality can only be used in conjunction with the atvise Builder 2.5 software and class 1x1 controllers as of firmware 4.30 or the AXC 1050 as of firmware 2.10. Please observe the specified performance data of your controller(s) and check that it/they are suitable for your application. For users who do not wish to use the webMI functionality, the program and configuration memory is also available without a license as an option.
SD FLASH 2GB APPLIC A ATVISE
-
Program/configuration memory
2400089
Program and configuration memory for extending the internal Flash memory, plug-in, 2 GB, with a function block library for webMI from atvise®. For additional licensed function blocks, please refer to the documentation.
Product details
Compatible products
Your advantages
License key for webMI from atvise® with function block libraries
For storing application programs and other files in the file system of the PLC
Program and configuration memory, plug-in, for webMI from atvise®' with license key for function block libraries.