SACC-DSI-M12MS-8CON-M16/0,5X
   - 
  Device connector rear mounting
    
      1238815
      
      
    
  
      Device connector rear mounting, 8-position, Pin, M12, A-coding, on free cable end, Individual wires, cable length: 0.5 m, 0.25 mm2, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)