Conductor connectors - QPD CW 4PE2,5 1X6-11 GY
1403847

QUICKON cable connector, gray, 4+PE-pos., 1.0 mm2 ... 2.5 mm2 / 690 V / 20 A, for 6 mm ... 11 mm cable diameter.


Product Details




Type QPD 5x2,5
Product type Panel feed-through
Number of positions 5
Connection profile 4+PE
Position marking 1, 2, L, N, PE
Number of connections per position 1
Locking type Screw locking
Coding Coding profile
Insulation characteristics
Overvoltage category III
Degree of pollution 3

Connection technology
Connection technology QUICKON connection
Connection system, internal IDC connection
Frequency of connections between conductors of the same cross section 10
Conductor connection
Conductor cross section solid 1 mm² ... 2.5 mm²
Conductor cross section flexible 1 mm² ... 2.5 mm²
Conductor cross section AWG 16 ... 14
Wrench size, union nut 27 mm
Tightening torque, union nut 10 Nm
Tightening torque, counter nut 5 Nm

Dimensional drawing
Width 50 mm
Height 50 mm
Length 96.3 mm
Diameter 50 mm
Wrench size 27 mm

Rated surge voltage (II/2) 8 kV
Rated surge voltage (III/2) 8 kV
Rated surge voltage (III/3) 6 kV
Rated current 20 A
Contact resistance < 3 mΩ
rated voltage (II/2) 1000 V
rated voltage (III/2) 1000 V
Rated voltage (III/3) 690 V
Nominal voltage UN 690 V
Nominal current IN 20 A

Color gray
Flammability rating according to UL 94 V0
Insulating material PA
Contact material Cu
Contact surface material silver-plated
Contact carrier material PA
Housing material PA

Insertion/withdrawal cycles >= 50 (QUICKON connections max. 10)

Cable structure
Structure of individual litz in acc. with VDE 0295 / smallest wire diameter VDE 0295 class 1 to 6/min. 0.15 mm
External cable diameter 6 mm ... 10 mm
Material wire insulation PVC/PE/TPE/rubber
Position marking 1, 2, L, N, PE
Wire diameter including insulation 2 mm ... 3.8 mm
Ambient conditions
Halogen-free yes

Wrench size 27 mm

Degree of protection IP66
IP68 (2 m / 24 h)
IP69K
Ambient temperature (operation) -40 °C ... 100 °C
Temperature when conductor connected -5 °C ... 50 °C
Ambient temperature (storage/transport) -40 °C ... 100 °C

Item number 1403847
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key BF6CCB
Catalog Page Page 171 (NTK-2012)
GTIN 4046356670425
Weight per Piece (including packing) 86.4 g
Weight per Piece (excluding packing) 22.22 g
Customs tariff number 85366990
Country of origin DE


ECLASS

ECLASS-9.0 27440605
ECLASS-11.0 27440605

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Innovative and time saving - QUICKON fast connection for time saving of up to 80 % for on-site connection
Robust throughout: housing with IP68/IP69K and IK07 protection for a wide range of applications
Safer connection with mechanical coding to protect against mismatching, and touch-proof protection in accordance with DIN EN 0105
Easy and safe - with the cable connector, you can repair or extend cables quickly, in combination with the connector as well as the coupling connection