Lightning current measuring system - LM-S-C-3LS
2800617

O/E module for live monitoring system for the continuous detection and evaluation of lightning strikes.

This product needs further products for operation. Mandatory Accessories

Product Details




Product type O/E module
Insulation characteristics
Overvoltage category II
Pollution degree 2

Evaluation unit
Operating voltage 3.3 V DC
+ 5 V DC
- 5 V DC
Detectable values (current strength) 5 kA ... 400 kA
Evaluation unit Sensor interfaces
Interface O/E module
Number of ports 3
O/E converter Interfaces
Interface Fiber optic interface
Number of ports 3
Connection method B-FOC (ST®)
O/E converter Function
Basic functions Plug-in I/O module as fiber optic port
Status and diagnostic indicators Via LM-S evaluation unit
Sensor
Detectable values (current strength) ± 5 kA ... 400 kA
Typical characteristics
Rated current In 300 mA

Width 70 mm
Height 185 mm
Depth 181.5 mm

Housing material Stainless steel 1.4016

Ambient conditions
Degree of protection IP20
Ambient temperature (operation) -30 °C ... 60 °C
Ambient temperature (storage/transport) -40 °C ... 85 °C
Altitude ≤ 4000 m (amsl (above mean sea level))
Permissible humidity (operation) 30 % ... 95 % (non-condensing)
Permissible humidity (storage/transport) 30 % ... 95 % (non-condensing)

Standards/specifications EN 61326-1

Mounting type Pluggable (slot)

Item number 2800617
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Product Key CLB312
Catalog Page Page 216 (C-4-2019)
GTIN 4046356615280
Weight per Piece (including packing) 695.5 g
Weight per Piece (excluding packing) 695.5 g
Country of origin DE


ECLASS

ECLASS-9.0 27201124
ECLASS-10.0.1 27201124
ECLASS-11.0 27201124

ETIM

ETIM 8.0 EC002965

UNSPSC

UNSPSC 21.0 39121600

China RoHS Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Compatible Products