Login
Products
Products Overview
Find a Distributor
Technologies
Configure and develop products
Highlights
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
PROCESS INDUSTRY
Process automation
Marine and offshore
POWER
Power transmission and distribution
Energy storage systems
Conventional power generation
Solar power
Wind power
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Digital Factory
Electrical installations
Device manufacturers
Machine building
Control cabinet manufacturing
INFRASTRUCTURE
Railway industry
Building automation
Smart City
Transportation infrastructure
Water and wastewater treatment
E-MOBILITY
Overview electromobility
Electric vehicles
Charging infrastructure
POPULAR
Data connectors for smart networks
Functional safety
Industrial security
Industrial remote communication
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Events & News
Current Events & News
Events & trade fairs
News
Support & Resources
Support & Resources
E-Business
Services for marking solutions
Contact
Find product experts
Catalogs
My Phoenix Contact
My Product List
My Comparison
Home
Products
19" mounting frame - FOC-FR19:3U
19" mounting frame - FOC-FR19:3U
1419976
Where Can I Buy This Item?
Product Details
Product Description
19'' module rack for integration of 12 modules, 3 rack units
Technical Data
Product properties
Type
3 U
Number of slots
12
Dimensions
Dimensional drawing
Width
482.6 mm
Height
132 mm
Depth
220 mm
Material specifications
Color
lightgrey RAL 7035
Flammability rating according to UL 94
V0
Housing surface material
Powder-coated, gray
Housing material
Aluminum alloy
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP20
IP20
Degree of protection
IP20
Mounting
Mounting type
Screw mounting
Commercial Data
Item number
1419976
Packing unit
1 pc
Minimum order quantity
1 pc
Sales Key
A08
Product Key
ABNAIZ
Catalog Page
Page 390 (C-2-2019)
GTIN
4055626198910
Weight per Piece (including packing)
2,743.8 g
Weight per Piece (excluding packing)
2,743.8 g
Customs tariff number
85439000
Country of origin
CN
Classifications
ECLASS
ECLASS-9.0
27182703
ECLASS-10.0.1
27182703
ECLASS-11.0
27182703
ETIM
ETIM 6.0
EC002517
UNSPSC
UNSPSC 19.0
31261502
UNSPSC 20.0
31261502
UNSPSC 21.0
31261502
Environmental Product Compliance
China RoHS
Environmentally Friendly Use Period = 50 years
For details about hazardous substances go to tab “Downloads”, Category “Manufacturer's declaration”
Compatible Products
Accessories
Module
FOC-MODUL:3U-17S12-LCD6-OM1 - 1018571
Central plate
FOC-MODUL:3U-COVER - 1419977
Your advantages
Modular enclosure design, up to 12 insert modules can be placed into 3U enclosure as required, in order to achieve high packing density FO connection
The number of insert modules can be freely configured. For module vacancies, there are optional covers to be used with