Membrane keypad - KP ICS25X122 K4 C3 P5
1215684

Membrane keypad for ICS25x122, self-adhesive, conductive silver technology, 4 keys, 2 colors, 5-position connection lug, pitch: 1.0 mm, transparent window for 0.96″ TFT display

This product needs further products for operation. Mandatory Accessories

Product Details




Product type Membrane keypad
Number of positions 5
Pitch 1 mm
Housing type DIN rail housing
Technology Conductive silver/graphite (T6/4 Cu/Ag)
Housing series ICS
Number of keys 4 (2 x 2)

Dimensions 22 mm x 103 mm
11 mm x 22 mm (LCD cutout)
Pitch 1 mm

Housing material Polyester

Vibration test
Specification IEC 60068-2-6:2007-12
Result Test passed
Frequency 10 - 150 - 10 Hz
Sweep speed 1 octave/min
Amplitude 0.15 mm (10 - 58.1 Hz)
Acceleration 20 m/s²
Test duration per axis 2.5 h
Test directions X-, Y- and Z-axis
Shocks
Specification IEC 60068-2-27:2008-02
Result Test passed
Acceleration 150 m/s²
Shock duration 11 ms
Number of shocks per direction 3
Test directions X-, Y- and Z-axis (pos. and neg.)
Test for substances that would hinder coating with paint or varnish
Specification VDMA 24364:2018-05
Result Test passed
Ambient conditions
Ambient temperature (operation) -40 °C ... 80 °C
Ambient temperature (storage/transport) -20 °C ... 70 °C

Mounting type adhesive

Item number 1215684
Packing unit 1 pc
Minimum order quantity 10 pc
Sales Key A13
Product Key ACHAEJ
GTIN 4063151295776
Weight per Piece (including packing) 4.62 g
Weight per Piece (excluding packing) 2.04 g
Customs tariff number 85365011
Country of origin DE


ECLASS

ECLASS-9.0 27182702
ECLASS-10.0.1 27182702
ECLASS-11.0 27182702

ETIM

ETIM 8.0 EC001031

UNSPSC

UNSPSC 21.0 31261500


Compatible Products

Your advantages

Housing system for visualization and operation in the control cabinet
Customization of membrane keypad via configurator
Coordinated housings, keypads, and displays
Positioning of the display using the configurator