The compact 4-port media converter facilitates the flexible and economic establishment of managed Ethernet networks in an automation environment. Thanks to its SCRJ connections and extended temperature range of -20°C to +55°C, it fulfills the requirements of industrial applications perfectly. Its integrated software enables networks to be established, diagnosed, and monitored on a redundant basis using IT standard protocols.
FL MC ETH/FO 660 T
-
FO converters
2313164
Ethernet T-coupler for converting from 2x RJ45 to 2x SC-RJ FO, 660 nm, 100 m distance with HCS fiber, for all network structures, redundancy with RSTP + FRD, configuration with WBM, IGMP snooping, multicast filtering, VLAN, SNMP, and port mirroring integrated.
Free download available.
Downloads
Product details
Compatible products
Your advantages
Port mirroring
Port prioritization with V-LAN 802.1Q
SNMP traps and values
Extended temperature range of -20 °C ... +55 °C
Multicast filtering with IGMP snooping
Redundant power supply
Configuration via web-based management
Alarm signal contacts
Continuous fiber optic monitoring via LED bar graph
Compact housing