Marshalling patchboard - PTMC 1,5 /6-3 -NS
3001911

Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray


Product Details




Product type Marshalling terminal
Number of positions 6
Number of connections 36
Number of rows 1
Insulation characteristics
Overvoltage category III

Maximum power dissipation for nominal condition 0.56 W

Number of connections per level 36
Nominal cross section 1.5 mm²
Level 1
Stripping length 8 mm ... 10 mm
Conductor cross section solid 0.14 mm² ... 2.5 mm²
Cross section AWG 26 ... 14
Conductor cross section flexible 0.14 mm² ... 1.5 mm²
Conductor cross section, flexible [AWG] 26 ... 14
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.14 mm² ... 1.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.14 mm² ... 1.5 mm²
Nominal current 10 A
Maximum load current 22 A
Nominal voltage 500 V
Nominal cross section 1.5 mm²
Level 1 Connection cross sections directly pluggable
Conductor cross section solid 0.34 mm² ... 2.5 mm²
Conductor cross section, solid [AWG] 20 ... 12
Conductor cross section flexible 0.34 mm² ... 1.5 mm²
Conductor cross section, flexible [AWG] 14
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.34 mm² ... 1.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.34 mm² ... 1.5 mm²

Width variable
Height NS 35/15 94.7 mm
Height NS 35/7,5 87.2 mm
Length 63 mm

Color gray
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA

Mechanical data
Open side panel No

Ambient conditions
Ambient temperature (operation) -60 °C ... 85 °C
Ambient temperature (storage/transport) -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Mounting type NS 35/7,5
NS 35/15

Item number 3001911
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B02
Product Key BE6212
Catalog Page Page 68 (C-1-2019)
GTIN 4055626065809
Weight per Piece (including packing) 184.3 g
Weight per Piece (excluding packing) 184.3 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27141120
ECLASS-10.0.1 27141120
ECLASS-11.0 27141120

ETIM

ETIM 8.0 EC000897

UNSPSC

UNSPSC 21.0

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 10 A 24 - 16
Use group C
300 V 10 A 24 - 16
Use group D
300 V 10 A 24 - 16

EAC

Approval ID: RU C-DE.AI30.B.01102

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 10 A 24 - 16
Use group C
300 V 10 A 24 - 16

EAC

Approval ID: RU C-DE.BL08.B.00682

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

Individual setup thanks to modular principle
Tool-free wiring in a confined space thanks to compact size
Color configuration possible according to VDE 0812, VDE 0815, DIN 47100 or unlimited.
Individual color assignment of cable and terminal point to ensure error-free, safe operation
High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
For mounting on a DIN rail