Marshalling patchboard - PTMC 1,5 /1-3 -NS
3001905

Marshalling patchboard, nom. voltage: 500 V, nominal current: 10 A, connection method: Push-in connection, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray


Product Details




Product type Marshalling terminal
Number of positions 1
Number of connections 6
Number of rows 1
Insulation characteristics
Overvoltage category III

Maximum power dissipation for nominal condition 0.56 W

Number of connections per level 6
Nominal cross section 1.5 mm²
Level 1
Stripping length 8 mm ... 10 mm
Conductor cross section solid 0.14 mm² ... 2.5 mm²
Cross section AWG 26 ... 14
Conductor cross section flexible 0.14 mm² ... 1.5 mm²
Conductor cross section, flexible [AWG] 26 ... 14
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.14 mm² ... 1.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.14 mm² ... 1.5 mm²
Nominal current 10 A
Maximum load current 22 A
Nominal voltage 500 V
Nominal cross section 1.5 mm²
Level 1 Connection cross sections directly pluggable
Conductor cross section solid 0.34 mm² ... 2.5 mm²
Conductor cross section, solid [AWG] 20 ... 12
Conductor cross section flexible 0.34 mm² ... 1.5 mm²
Conductor cross section, flexible [AWG] 14
Flexible conductor cross section flexible (ferrule, w/o plastic sleeve) 0.34 mm² ... 1.5 mm²
Flexible conductor cross section (ferrule with plastic sleeve) 0.34 mm² ... 1.5 mm²

Width variable
Height NS 35/15 33.7 mm
Height NS 35/7,5 26.2 mm
Length 63 mm

Color gray
Flammability rating according to UL 94 V0
Insulating material group I
Insulating material PA

Mechanical data
Open side panel No

Ambient conditions
Ambient temperature (operation) -60 °C ... 85 °C
Ambient temperature (storage/transport) -25 °C ... 55 °C (for a short time, not exceeding 24 h, -60 °C to +70 °C)
Ambient temperature (assembly) -5 °C ... 70 °C
Ambient temperature (actuation) -5 °C ... 70 °C
Permissible humidity (storage/transport) 30 % ... 70 %

Mounting type NS 35/7,5
NS 35/15

Item number 3001905
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B02
Product Key BE6212
Catalog Page Page 68 (C-1-2019)
GTIN 4055626065557
Weight per Piece (including packing) 97.2 g
Weight per Piece (excluding packing) 97.2 g
Customs tariff number 85369010
Country of origin PL


ECLASS

ECLASS-9.0 27141120
ECLASS-10.0.1 27141120
ECLASS-11.0 27141120

ETIM

ETIM 8.0 EC000897

UNSPSC

UNSPSC 21.0

CSA

Approval ID: 13631
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 10 A 24 - 16
Use group C
300 V 10 A 24 - 16
Use group D
300 V 10 A 24 - 16

EAC

Approval ID: RU C-DE.AI30.B.01102

cULus Recognized

Approval ID: E60425
Approval Specification Data
Nominal Voltage UN Nominal Current IN Cross Section AWG Cross Section mm2
Use group B
300 V 10 A 24 - 16
Use group C
300 V 10 A 24 - 16

EAC

Approval ID: RU C-DE.BL08.B.00682

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Your advantages

For mounting on a DIN rail
Individual setup thanks to modular principle
Color configuration possible according to VDE 0812, VDE 0815, DIN 47100 or unlimited.
Individual color assignment of cable and terminal point to ensure error-free, safe operation
High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
Tool-free wiring in a confined space thanks to compact size