The LED light is designed to illuminate the interior of control cabinets. The integrated optics ensure optimum illumination of the control cabinet. You can connect several lights in succession. An integrated motion detector switches the light on and off.
PLD E 706 W 395 F
-
LED enclosure light
1319564
LED enclosure light, 230 V AC, length: 395 mm, degree of protection: IP20, with motion detector, Socket type F (Schuko - with ground contact), including mounting accessories
Free download available.
Downloads
Product details
Compatible products
Your advantages
Integrated motion detector saves on MRP and installation costs for door position switches
Socket enables the operation of external devices even when power is disconnected to the control cabinet
Series connection reduces cabling effort for control cabinets arranged in series
Optimum lighting of the control cabinet, thanks to integrated optics
LED service life of 50,000 h (L70 value) prevents bulb replacement