INTERBUS Ruggedline modules are provided for harsh ambient conditions or in the case of high requirements regarding system diagnostics. To ensure maximum availability, these modules are equipped with a zinc die-cast housing (IP67). This means they can even be mounted in the immediate vicinity of welding tongs, for example. Each Ruggedline module consists of a mounting panel and electronics module. The electronics module is snapped onto the mounting panel and fastened with two screws, if necessary. Peripheral faults can be clearly localized using the extended diagnostics. Short circuits in the sensor supply are signaled in groups of four inputs each, for example. And, in the case of a short circuit at an output, the respective output is even displayed directly. This information is made available to the controller as well as displayed on the module. For the modules with a fiber-optic connection, the diagnostic capability goes one step further. D
IBS RL 24 DIO 8/8/8-R-LK-2MBD
-
Distributed I/O device
2734510
Digital I/O device for INTERBUS; fiber optic technology with 2 Mbaud, eight inputs (24 V DC), eight outputs (24 V DC, 0.5 A), sensor/actuator connection via 5-pos. M12 female connectors, rugged metal housing, IP67 protection
Product details
Width | 179 mm |
Height | 67 mm |
Depth | 71 mm |
Note on dimensions | with bus connection plugs and mounting panel |
INTERBUS | |
Connection method | Optic fiber (polymer fiber 980/1000 µm) |
Transmission speed | 2 Mbps |
Transmission physics | FO |
Digital: | |
Input name | Digital inputs |
Number of inputs | 8 |
Connection technology | 2-, 3-, 4-conductor |
Input voltage range "0" signal | -30 V DC ... 5 V DC |
Input voltage range "1" signal | 11 V DC ... 30 V DC |
Typical input current per channel | 3 mA |
Delay at signal change from 0 to 1 | 1.5 ms |
Delay at signal change from 1 to 0 | 3.5 ms |
Protective circuit | Electronic short-circuit/overload protection for each group |
Digital: | |
Output name | Digital outputs |
Connection technology | 2-, 3-conductor |
Number of outputs | 8 |
Protective circuit | Electronic short-circuit/overload protection for each group |
Output voltage | 24 V |
Maximum output current per group | 2 A |
Maximum output current per channel | 500 mA |
Nominal output voltage | 24 V |
Output voltage when switched off | max. 0.5 V |
Output current when switched off | 0 A |
Nominal load, inductive | 12 VA (1.2 H, 48 Ω) |
Nominal load, lamp | 12 W |
Nominal load, ohmic | 12 W |
Maximum operating frequency with ohmic nominal load | max. 1 kHz |
Behavior with overload | Auto restart |
Behavior with inductive overload | Output can be destroyed |
Overcurrent shut-down | min. 0.7 A |
Output current with ground connection interrupt when switched off | 0 mA |
Product type | I/O component |
Product family | Ruggedline |
Type | Block design |
No. of channels | 16 |
Supply: Module electronics | |
Supply voltage | 24 V DC |
Supply voltage range | 18.5 V DC ... 32 V DC (including ripple) |
Supply current | typ. 120 mA (plus sensor current) |
Ripple | Max 3.6 VSS within the permissible voltage range |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: Between bus logic and outputs | 500 V AC, 50 Hz, 1 min |
Connection method | Fiber optic |
Ambient conditions | |
Ambient temperature (operation) | -20 °C ... 55 °C |
Degree of protection | IP65/IP67 |
Note | Seal unused slots/connections to ensure the degree of protection. |
Air pressure (operation) | 860 hPa ... 1080 hPa (up to 1500 m above sea level) |
Air pressure (storage/transport) | 660 hPa ... 1080 hPa (up to 3500 m above sea level) |
Ambient temperature (storage/transport) | -25 °C ... 70 °C |
Permissible humidity (operation) | 100 % |
Permissible humidity (storage/transport) | 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | Panel mounting |
Item number | 2734510 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DR03 |
Product key | DRI513 |
GTIN | 4017918890346 |
Weight per piece (including packing) | 820.5 g |
Weight per piece (excluding packing) | 790 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC001599 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(a), 6(a)-I, 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
IBS RL AP - Lower mounting part 2731128
-
IBS RL MARKER-SET - Marking label 2732729
-
SACC-M12MS-4QO-0,75 - Connector 1641769
-
PSM-LWL-RUGGED-980/1000 - FO cable 2744322
-
PSM-LWL-RUGGED-FLEX-980/1000 - FO cable 2744335
-
PSM-LWL-KDHEAVY-980/1000 - FO cable 2744319
-
IBS RL CONNECTION-LK - Cable set 2733029
-
IBS PWR/5HD/F - Cable 2731775
-
IBS PWR/5 - Cable 2820000
-
IBS RL 24 ADAP-LK/T - Adapter set 2725040
-
IBS RL 24 ADAP-T/LK - Adapter set 2725037
-
IBS RL PLUG-LK/POF-F - Bus connector 2734183
-
SAC-3P-M12Y/2XM12FS PE - Y distributor 1683455
-
IBS CCO-R/L - Connector set 2759883
-
IBS CCO-PSF/L - Connector set 2780878
-
IBS CCO-PSM/L - Connector set 2759906
-
IBS RL CABLE POF/ - Cable set 2819956
-
IBS RL PROT-LK - Transport protection 2819969
-
IBS RL MARKER-G-SET - Marking label 2734727
-
IBS RL MARKER-K-SET - Marking label 2734730
-
IBS RL FOC - Fiber cutter 2725147
-
PSM-FO-POWERMETER - Measuring device 2799539
-
PSM-POF-KONFTOOL - Assembly tool 2744131
Your advantages
Rugged metal housing
Comprehensive diagnostic functions
Rugged Line connector for INTERBUS, either with fiber optic or twisted pair, and supply voltage
M12 connector for I/O devices
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057