The terminal is designed for use within an Inline station. This terminal provides an 8-channel input module with three linear resistance ranges for resistance temperature detectors. The terminal supports all common platinum sensors in accordance with DIN EN 60751 and SAMA, as well as nickel sensors in accordance with DIN 43760. Cu10, Cu50, and Cu53 sensors as well as KTY81 and KTY84 sensors are also supported. Communication either takes place via the parameter channel (PCP, all eight measuring channels) or via four process data words (always four channels in multiplex mode).
IB IL TEMP 4/8 RTD-EF-XC-PAC
-
Inline terminal
2701218
Inline, Temperature measurement terminal, Analog RTD inputs: 8 (for resistance temperature detectors), connection technology: 4-conductor, transmission speed in the local bus: 500 kbps, Extreme conditions version, degree of protection: IP20, including Inline connectors and marking fields
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 48.8 mm |
Height | 119.8 mm |
Depth | 71.5 mm |
Note on dimensions | Housing dimensions |
Note on application | |
Note on application | Only for industrial use |
Inline local bus | |
Number of interfaces | 2 |
Connection method | Inline data jumper |
Transmission speed | 500 kbps |
Transmission physics | Copper |
Module | |
ID code (dec.) | 223 |
ID code (hex) | DF |
Length code (hex) | 05 |
Length code (dec) | 05 |
Process data channel | 80 bit |
Input address area | 10 Byte |
Output address area | 10 Byte |
Register length | 96 bit |
Required parameter data | 31 Byte |
Required configuration data | 5 Byte |
Analog | |
Input name | Analog RTD inputs |
Description of the input | Input for resistive temperature sensors |
Number of inputs | 8 (for resistance temperature detectors) |
Connection method | Spring-cage connection |
Connection technology | 4-conductor |
Note regarding the connection technology | shielded |
A/D converter resolution | 24 bit |
Sensor types (RTD) that can be used | Pt, Ni, KTY, Cu sensors, linear resistors |
Data formats | IB IL, S7-compatible |
Measuring principle | Sigma/Delta process |
Measured value representation | 16 bits (15 bits + sign bit) |
Input filter time | 100 ms |
120 ms | |
200 ms | |
480 ms (adjustable) | |
Differential non-linearity | typ. 1 ppm / ±0.0001 % (in all ranges) |
Integral non-linearity | typ. 30 ppm / ±0.003 % (Pt 100) |
typ. 20 ppm / ±0.002 % (RLin 500 Ω) | |
typ. 200 ppm / ±0.02 % (RLin 5000 Ω) | |
Linear resistance measuring range | 0 Ω ... 500 Ω |
0 Ω ... 5 kΩ | |
0 Ω ... 30 kΩ | |
Process data update | 1.8 s (Up to 3.3 s possible depending on operating mode) |
Product type | I/O component |
Product family | Inline |
Type | modular |
Scope of supply | including Inline connectors and marking fields |
Operating mode | Process data mode with 5 words/1 word PCP |
Special properties | Extreme conditions version |
Diagnostics messages | Failure of the internal I/O supply I/O error message sent to the bus coupler |
Failure of or insufficient communications power UL I/O error message sent to the bus coupler | |
User error Error message in the process data | |
Insulation characteristics | |
Overvoltage category | II (IEC 60664-1, EN 60664-1) |
Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
Potentials: Communications power (UL) | |
Supply voltage | 7.5 V DC (via voltage jumper) |
Current draw | max. 120 mA |
typ. 95 mA | |
Potentials: Supply of analog modules (UANA) | |
Supply voltage | 24 V DC (via voltage jumper) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 15 mA |
typ. 6 mA | |
Electrical isolation/isolation of the voltage ranges | |
Test voltage: 7.5 V supply (bus logic), 24 V supply UANA / I/O | 500 V AC, 50 Hz, 1 min |
Test voltage: 7.5 V supply (bus logic), 24 V supply UANA / functional ground | 500 V AC, 50 Hz, 1 min |
Test voltage: I/O/functional ground | 500 V AC, 50 Hz, 1 min |
Connection technology | |
Connection name | Inline connector |
Conductor connection | |
Connection method | Spring-cage connection |
Conductor cross-section rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 8 mm |
Inline connector | |
Connection method | Spring-cage connection |
Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
Conductor cross-section AWG | 28 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C (Standard) |
-40 °C ... 70 °C (Extended, see section “Tested successfully: use under extreme ambient conditions” in the data sheet.) | |
Degree of protection | IP20 |
Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Mounting type | DIN rail mounting |
Item number | 2701218 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DR01 |
Product key | DRI143 |
GTIN | 4046356728836 |
Weight per piece (including packing) | 260 g |
Weight per piece (excluding packing) | 222 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC001599 |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
IB IL SCN- 8-GY-CP - Inline connector 2861179
-
IB IL FIELD 2 - Marking field 2727501
-
IB IL FIELD 8 - Marking field 2727515
-
ESL 62X10 - Insert strip 0809492
-
ESL 62X46 - Insert strip 0809502
-
SK 8 - Shield connection terminal block 3025163
-
SK 14 - Shield connection terminal block 3025176
-
SK 20 - Shield connection terminal block 3025189
-
SK 35 - Shield connection terminal block 3026463
-
AB-SK - Support bracket 3025341
-
AB-SK 65 - Support bracket 3026489
-
AB-SK/E - Support bracket 3026476
-
NLS-CU 3/10 SN 1000MM - Neutral busbar 0402174
-
AK 4 - Connection terminal block 0404017
-
AKG 4 GNYE - Connection terminal block 0421029
-
AKG 4 BK - Connection terminal block 0421032
Your advantages
Pt, Ni, Cu, KTY sensor types according to DIN and SAMA
Connection of 8 RTD temperature sensors and linear resistors in 4-conductor technology
High precision and noise immunity
Temperature stability
High-resolution temperature and resistance measurement
Resistance values can be preset separately via parameterization bits
The channels are parameterized independently of one another via the bus system
Parameterization of wire-break detection sensitivity (firmware 1.10 or later)
Additional representation in float format according to IEEE754
Channel scout functionality, for optical channel identification during startup
Can be used under extreme ambient conditions
Extended temperature range of -40 °C ... +70 °C (see “Tested successfully: use under extreme ambient conditions” in the data sheet)
Coated PCBs
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057