Login
Products
Products Overview
Find a Distributor
Technologies
Configure and develop products
Highlights
Product Compliance
Automate
Cloud computing
HMIs and IPCs
Industrial communication
PLCs (controllers) and I/Os
Software
Connect
Board-to-board connectors
Connectors and cables
Distribution blocks
Electronics housings
Marshaling panels
PCB terminal blocks and PCB connectors
Plug-in test system
Sensor/actuator cabling
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Ferrules and crimp connectors
Hand tools
Industrial lighting and signal lights
Installation and mounting material
Junction boxes and empty enclosures
Marking material
Printers
Worker assistance system with conductor preparation
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filters
Power distributors
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Energy monitoring
I/O signal marshalling
Motor, machine, and system monitoring
Motor starters and electronic switching devices
Process indicators and field devices
Relays and optocouplers
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview of Industries & Applications
Application examples from practice
E-MOBILITY
Overview electromobility
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Building automation
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Conventional power generation
Energy storage systems
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet manufacturing
Device manufacturers
Digital Factory
Electrical installations
Machine building
POPULAR
Data connectors for smart networks
Educational solutions
Functional safety
Industrial remote communication
Industrial security
Open ecosystem for industrial automation
Power reliability
Video surveillance
Company
About us
What drives us
Careers
Worldwide locations
Partners, distributors, and suppliers
Events & News
Current Events & News
Events & trade fairs
News
Support & Resources
Support & Resources
E-Business
Services for marking solutions
Contact
Find product experts
Catalogs
My Phoenix Contact
My Product List
My Comparison
Home
Products
Industrial communication
Interface converters, device servers, and gateways
Protocol converter - GW PL HART8+AI-BUS
Protocol converter - GW PL HART8+AI-BUS
2702236
Eight-channel HART
®
expansion module with analog loop supply and screw connection
This product needs further products for operation.
Mandatory Accessories
Where Can I Buy This Item?
Product Details
Expand All
Collapse All
Technical Data
Dimensions
Dimensional drawing
Width
45 mm
Height
99 mm
Depth
114.5 mm
Notes
Utilization restriction
CCCex note
Use in potentially explosive areas is not permitted in China.
Material specifications
Color
gray
Interfaces
Data: HART FSK
Transmission speed
1200 bps
Connection method
Screw connection
No. of channels
8
Maximum output current
25 mA (per channel)
Input data
Input impedance
240 Ω
Product properties
Product type
I/O component
MTBF
208 Years (Siemens model SN29500, temperature 40°C, env. factor 1.5 and stress factor 50%)
Electrical properties
Test voltage data interface/power supply
500 V AC
Supply
Supply voltage range
19.2 V DC ... 30 V DC (supplied from the bus)
Typical current consumption
74 mA (24 V DC with no load)
Max. current consumption
258 mA (at 24 V DC)
Ambient conditions
Degree of protection
IP20
Ambient temperature (operation)
-40 °C ... 70 °C
-40 °F ... 158 °F
Ambient temperature (storage/transport)
-40 °C ... 85 °C
Approval data
Conformity/Approvals
Conformance
CE-compliant
Noxious gas test
ISA-S71.04-1985 G3 Harsh Group A
ATEX
II 3 G Ex nA IIC T4 Gc DEMKO 17 ATEX 1749X
IECEx
IECEx ULD 17.0020X Ex nA IIC T4 Gc
UL, USA / Canada
Class I, Div. 2, Groups A, B, C, D
Mounting
Mounting type
DIN rail mounting
Assembly instructions
on standard DIN rail NS 35 in accordance with EN 60715
Mounting position
any
Commercial Data
Item number
2702236
Packing unit
1 pc
Sales Key
C28
Product Key
DNC322
Catalog Page
Page 463 (C-6-2019)
GTIN
4055626067070
Weight per Piece (including packing)
348.4 g
Weight per Piece (excluding packing)
342.4 g
Customs tariff number
85176200
Country of origin
DE
Classifications
ECLASS
ECLASS-9.0
27242208
ECLASS-10.0.1
27242208
ECLASS-11.0
27242208
ETIM
ETIM 8.0
EC001423
UNSPSC
UNSPSC 21.0
32151700
Approvals
UL Listed
Approval ID: FILE E 238705
cUL Listed
Approval ID: FILE E 238705
IECEx
Approval ID: IECEx ULD 17.0020X
cUL Listed
Approval ID: FILE E 196811
UL Listed
Approval ID: FILE E 196811
ATEX
Approval ID: DEMKO 17 ATEX 1749X
cULus Listed
cULus Listed
Environmental Product Compliance
REACh SVHC
Lead 7439-92-1
China RoHS
Environmentally Friendly Use Period = 50 years
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”
Compatible Products
Expand All
Collapse All
Mandatory Accessories
Ethernet HART multiplexer
GW PL ETH/UNI-BUS - 2702233
Ethernet HART multiplexer
GW PL ETH/BASIC-BUS - 2702321
Accessories
Protocol converter
GW PL HART4-BUS - 2702234
Protocol converter
GW PL HART8-BUS - 2702235
Protocol converter
GW PL DIO4-BUS - 2702237
Ethernet HART multiplexer
GW PL ETH/UNI-BUS - 2702233
Ethernet HART multiplexer
GW PL ETH/BASIC-BUS - 2702321
Protocol converter
GW PL HART4-R-BUS - 2702879
Protocol converter
GW PL HART8-R-BUS - 2702880