The module is designed for use within an Axioline F station. It is used to acquire signals from resistive temperature sensors. The module supports all common platinum and nickel sensors in accordance with DIN EN 60751 and SAMA. Cu10, Cu50, Cu53 sensors as well as various KTY8x sensor types are also supported.
AXL RTD 8-ME
-
I/O module
2688190
Axioline temperature module, 8 inputs for the connection of resistance temperature detectors (electronics module as replacement for article 2688077 AXL RTD 8)
Product details
Compatible products
Your advantages
8 analog input channels for the connection of resistance temperature detectors (RTD)
Diagnostic and status indicators
Device rating plate stored
Short-circuit protected inputs
Programmable filters
Measured value display in 16-bit format or floating point format
Standardized measured value representation directly in °C, °F or Ω
Integrated, digital sensor linearization
500 Ω and 5 kΩ linear inputs
Connection of sensors in 2-, 3-, and 4-conductor technology
Low noise emission
Installation monitoring by means of “Channel scout” function
Very high level of noise immunity
Temperature stability