The module is designed for use within an Axioline F station. It is used to acquire digital DC voltage signals in the low-voltage range. You can use low-voltage and extra-low voltage modules directly next to each other within an Axioline F station.
AXL F DI8/2 48/60DC 1F
-
Digital module
2702654
Axioline F, Digital input module, Digital inputs: 8, 48 V DC / 60 V DC, connection technology: 2-conductor, corresponds to standard IEC 61850-3, transmission speed in the local bus: 100 Mbps, degree of protection: IP20, including bus base module and Axioline F connectors
Free download available.
Downloads
Product details
cUL Listed
Approval ID: E238705UAE-RoHS
Approval ID: 23-02-63243cULus Listed
Compatible products
Your advantages
8 digital inputs according to EN 61131-2 type 1
Connection of sensors in 2-conductor technology
48 V DC / 60 V DC, 2.5 mA
Filter time of < 1 ms
Inputs are reverse polarity protected
Safe isolation in accordance with EN 61010-2-201/IEC 61010-2-201
Device rating plate stored
Diagnostic and status indicators
Meets the requirements of IEC 61850-3 and IEEE 1613