The IO-Link/analog converter is an IO-Link device that converts analog signals into the IO-Link protocol. It therefore enables you to acquire the signals of analog sensors via an IO-Link master.
AXL E IOL AI1 I M12 R
-
Analog module
2700275
Axioline E IO-Link/analog converter for connecting an analog sensor, 4 mA ... 20 mA, M12 connectors, angled version
Free download available.
Downloads
Product details
Compatible products
Your advantages
Connection to an IO-Link master with M12 connector (A-coded, 4-pos.)
1 IO-Link interface
IO-Link A port
IO-Link specification V1.1.1
Angled version
1 analog input
Connection of sensor in 3-conductor technology
Current range: 4 mA ... 20 mA
Functional ground connection for local connection to functional ground
Supply of the module electronics and the sensor via the IO-Link interface of the IO-Link master
Local status indicator
IP65/IP67 degree of protection