TMP-RIBBON 110 BU 100 - Ink ribbon cartridge
0803378

Ink ribbon cartridge, for THERMOMARK PRIME for printing product groups US(2)-TM(F)..., US-TM(F)L..., US-WMTB..., US-EML..., US-EML(S)P..., US-EMLP-HA..., US-EM(S)P..., US-EML-RS..., length: 0.11 m, roll length:: 60 m, width: 110 mm, color: blue


Product Details




Product type Ink ribbon

Width 110 mm
Length of roll 60 m

Color blue
Material Polyester

Item number 0803378
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key B11
Product Key BG1223
GTIN 4055626042176
Weight per Piece (including packing) 209.5 g
Weight per Piece (excluding packing) 212.9 g
Customs tariff number 96121010
Country of origin FR


ECLASS

ECLASS-9.0 19140611
ECLASS-10.0.1 19140611
ECLASS-11.0 19140614

ETIM

ETIM 8.0 EC001694

UNSPSC

UNSPSC 21.0 44103100


Compatible Products