VMT 8010 WES7 SUN 02
-
Panel PC
1017141
IPC with IP65 with touch screen, 10.4" LED display which can be read in sunlight (capacitive multi-touch), and closed housing.
Product details
Product type | Panel PC |
Computer data | |
Processor | Intel® Atom™ E3845 1.91 GHz |
Operating system | Windows® Embedded Standard 7 (32-Bit), Multi-language |
RAM | 8 GB DDR3 |
Data storage system | 2.5" SSD (MLC), 120 GB |
Cooling | passive |
Slots | without slots |
Optical drive | without drive |
Disk drive | none |
Optional keys | 6 additional keys (on/off button, software keyboard, switch task Alt + ESC, right mouse button, user-specific function, SHIFT key (brightness and volume)) |
Display | |
Display type | 26.4 cm / 10.4"-TFT |
Readability in sunlight | yes |
Screen resolution | 1024 x 768 Pixel(s) (XGA) |
Touch technology | projective-capacitive (PCAP) |
Display lighting type | LED |
MTBF | > 50000 h |
Color spectrum | 16.2 million colors |
Service life of battery | 3 ... 5 years (typ.) |
Supply | |
Power supply unit | 24 V DC (10 ... 36 V DC) |
Typical current consumption | typ. 1.1 A |
Interfaces | 1x COM (RS-232) |
3x USB 2.0 | |
1x USB 2.0 on the front with IP65 cover (can be deactivated via software) | |
Optional interfaces | 1x COM (RS-232) |
Network | 2x Ethernet (10/100/1000 Mbps), RJ45 |
Width | 299 mm |
Height | 246 mm |
Depth | 60 mm |
External dimensions | |
Width / Height / Depth | 299 mm / 246 mm / 60 mm |
Ambient conditions | |
Degree of protection | IP65 |
Ambient temperature (operation) | 0 °C ... 55 °C |
Permissible humidity (operation) | 10 % ... 85 % (non-condensing) |
Permissible humidity (storage/transport) | 10 % ... 85 % (non-condensing) |
Shock | DIN EN 60068-2-27 |
Vibration (operation) | DIN EN 60068-2-6 |
Mounting type | VESA MIS-D, 75 (integrated in back panel as a mounting option) |
Item number | 1017141 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | DRBBAC |
GTIN | 4055626499772 |
Weight per piece (including packing) | 3,100 g |
Weight per piece (excluding packing) | 3,100 g |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057