Gigabit Ethernet extenders and serial extenders

Gigabit extenders and Ethernet extenders

With Ethernet extenders, you can connect Ethernet networks economically over large distances. In Gigabit applications, you can even achieve ranges of up to 20 km. Use existing cables for sophisticated Ethernet installations to minimize investment costs. Find the ideal extender for your application.

Ask a question for additional information about these products

Overview of Gigabit extenders and Ethernet extenders

Gigabit extenders
Ethernet extenders
Gigabit extenders

Ethernet extenders

Purpose Connecting and supplying devices with high bandwidth requirements, e.g., video applications Networking multiple devices in, automation networks with PROFINET, Modbus/TCP, etc., for example.
Topology Point-to-point Point-to-point, line, and ring structures
Cable Gigabit twisted pair or coaxial cables Any two-wire cable
Distance Up to 1 km Up to 20 km
Data rate Up to 1 Gbps Up to 15 Mbps (30 Mbps)
Supplying remote devices Power over Link (PoL), Power over Ethernet (PoE) -
Diagnostics Local via LED Local via LED, remotely via IP, PSI-CONF software, or web-based management
Management - Via IP/SNMP v2/v3
Commissioning Plug-and-play Plug-and-play
Security Path encryption Path encryption, VLAN
Redundancy Path redundancy Path redundancy, IP redundancy via STP/RSTP

Gigabit extenders


Two Gigabit extenders with cables

Gigabit extenders – High-speed Ethernet up to 1 km

Gigabit extenders enable broadband Gigabit applications over two-wire cables and coaxial cables covering distances of up to 1 km. Use existing cables for sophisticated Ethernet applications and minimize the investment costs of your installation.

With the Power over Link (PoL) and Power over Ethernet (PoE) functions, you can supply connected devices with power via the data lines.

Your advantages

  • High bandwidth and range for Ethernet networks (1 Gbps – up to 1 km)
  • Use of existing Gigabit twisted pair or coaxial cables
  • Power over Link (PoL) – power supply for remote Gigabit extender via Gigabit twisted pair or coaxial cables
  • Power over Ethernet (PoE) – power supply for remote PoE end devices
  • Easy commissioning via plug-and-play

Professional video surveillance for any application

The digitalization of the video transmission offers many advantages, such as high-resolution images and flexible network structures. What is missing, however, is the appropriate technology. Often, there are only coaxial cables or other 2-wire cables available, meaning that Ethernet transmission is not possible. In addition, the distances are often greater than the 100 m permitted for Ethernet.

Gigabit extenders enable the broadband transmission of Ethernet video signals over existing two-wire cables – regardless of whether they are two-wire or coaxial cables. This allows you to benefit from state-of-the-art Ethernet technology. At the same time, you can avoid high installation costs through the sustainable use of existing cables.

Two Gigabit extenders with coaxial cable and two-wire cable

Gigabit extenders with a high bandwidth and range

Long distances and high bandwidth

With these devices, you can use existing Gigabit twisted pair or coaxial cables for high-bandwidth Ethernet communication over long distances.

The Gigabit extenders enable broadband Ethernet applications of up to 1 Gbps over distances of up to 1 km. This goes far beyond the standard Ethernet distance of a maximum of 100 m. This means that there are no major restrictions on network extensions when using Ethernet.

Existing Gigabit-capable two-wire lines or coaxial cables are sufficient for robust transmission. You can of course use an existing CAT Ethernet cable; however, this is not necessary.

Gigabit extenders with PoL and PoE function

Gigabit extenders for video surveillance

Power transmission

Power can also be transmitted via the data cables. With the PoL and PoE function, the Gigabit extenders themselves and also the connected PoE end devices are supplied with voltage.

This means that the remote Gigabit extender and PoE end device do not require a separate power supply unit for their supply. Installation is simpler and faster. This results in a large cost reduction due to fewer devices and less installation work.

Ethernet extenders


Angled view of an Ethernet extender

Connect Ethernet networks over distances of up to 20 km via simple two-wire cables

With Ethernet extenders, you can connect Ethernet networks over distances of up to 20 km via simple two-wire cables. You can combine managed and unmanaged Ethernet extenders in the same network. This innovative approach not only connects simple point-to-point Ethernet applications to create an extender system, but also large IP networks. Moreover, the devices enable extremely easy commissioning using Plug and Play as well as the cost-effective networking and diagnostics of all devices and paths via IP. All extender paths and devices can be easily monitored remotely using a single managed extender. If unexpected events occur, such as a weakening of the route, you will receive a detailed warning.

Your advantages

  • Ethernet communication over distances up to 20 km via any two-wire copper cable
  • Easy commissioning via plug-and-play
  • Time and cost savings with the automatic topology and data rate recognition
  • Impact-free extension during ongoing operation via any two-wire cables
  • Flexible use in point-to-point, line, and ring topologies

Ethernet extenders deployed in the municipal utilities company

In this success story, the Bad Pyrmont municipal utilities company reports on the successful use of Ethernet extenders in its plant. The devices can be used to connect Ethernet networks spread over up to 20 km via two-wire cables. Easy startup via plug-and-play enables cost-effective networking and diagnostics of all devices and paths via IP.

Watch the video to learn more about the advantages and possible applications of the Ethernet extenders.

Managed Ethernet extender with swappable surge protection

The managed Ethernet extender makes your Ethernet network simple and cost-effective

Managed Ethernet extender

With the managed Ethernet extender, you can diagnose all devices and paths centrally via IP and forward messages automatically to the control center via SNMP (Simple Network Management Protocol).

Properties:

  • A VLAN (Virtual Local Area Network) can be used to virtually isolate critical IP networks and thus make them more secure.
  • The availability of the entire Ethernet network is guaranteed, even in the event of an emergency. With STP/RSTP (Rapid Spanning Tree Protocol), redundant network paths can be reactivated if necessary, for example, after a connection failure.
  • Remote system events on unmanaged Ethernet extenders can now also be thoroughly diagnosed and an alert issued via SNMP forwarding.

The device features intelligent, replaceable, and high-level surge protection. This enables the following result messages to be sent via SNMP:

  • Power limit reached – replacement recommended
  • Overloaded – replacement necessary
Unmanaged Ethernet extenders

Plug-and-play also in ring structures

Unmanaged Ethernet extenders

The unmanaged ethernet extender allows easy startup via Plug and Play. Unlike the managed extender, the unmanaged version is protocol-transparent for the Ethernet network. The device does not have its own IP address. This means it can easily be used in any IP network without any prior network knowledge.

The unmanaged Ethernet extender supports point-to-point, line, and ring topologies.

Ethernet extender application examples

IP communication via any two-wire cables over distances up to 20 km
Connections and monitoring in large IP networks
Using VLAN to virtually separate critical IP networks and make them secure
IP communication via any two-wire cables over distances up to 20 km

Existing two-wire cables can be used for networking. The system can be extended during operation without causing any adverse impact.

Basic features for quick commissioning via plug-and-play:

• No configuration work necessary
• Time savings with automatic topology and data rate recognition
• Flexible use in point-to-point, line, and ring topologies

Connections and monitoring in large IP networks

Acting as an extender system, the devices not only connect simple point-to-point Ethernet applications, but also extended IP networks.

All extender routes and devices can be remotely monitored easily by using just one managed device.

Using VLAN to virtually separate critical IP networks and make them secure

The VLAN (Virtual Local Area Network) allows critical IP networks to be virtually isolated and made even more secure.