ELR H5-IES-PT-SWD/500AC-9
-
Hybrid motor starter
2903935
Networkable hybrid motor starter for reversing 3~ AC motors up to 500 V AC and 9 A output current, with adjustable overload shutdown, emergency stop function up to SIL 3/PL e, and Push-in connection. Connection to the SmartWire-DT system.
Free download available.
Downloads
Product details
Product type | Hybrid motor starters |
Operating mode | 100% operating factor |
Number of phases | 3 |
Switching frequency | ≤ 2 Hz (Load-dependent) |
Maximum power dissipation for nominal condition | 12 W |
Switching frequency | ≤ 2 Hz (Load-dependent) |
Maximum power dissipation | 7 W |
Minimum power dissipation | 0.88 W |
Coordination type | 1 |
Supply | |
Rated control circuit supply voltage US | 24 V DC |
Control supply voltage range | 19.2 V DC ... 30 V DC |
Rated control supply current IS | 60 mA |
Protective circuit | Surge protection |
Reverse polarity protection; Parallel polarity protection diode | |
Insulation characteristics | |
Rated insulation voltage | 550 V |
Rated surge voltage | 6 kV |
Overvoltage category | III |
Degree of pollution | 2 |
Insulation characteristics between the control input and control supply voltage, and auxiliary circuit to the main circuit | Safe isolation (IEC 60947-1) |
Isolation characteristics between the control input and control supply voltage to auxiliary circuit | Safe isolation (IEC 60947-1) in the auxiliary circuit ≤ 300 V AC |
Safe isolation (EN 50178) in the auxiliary circuit ≤ 300 V AC | |
Emergency tripping | |
Operate threshold | > 60 A |
Response time | < 0.5 s |
Control | |
Input name | Enable input |
Rated actuating voltage UC | 24 V DC |
Triggering voltage range | 19.2 V DC ... 30 V DC |
Rated actuating current IC | 7 mA |
Switching threshold | 9.6 V (“0” signal) |
19.2 V (“1” signal) | |
Switching level | < 5 V DC (For EMERGENCY STOP) |
Typical turn-off time | < 30 ms |
AC output | |
Rated operating voltage Ue | 500 V AC |
Operating voltage range | 42 V AC ... 550 V AC |
Rated operating current Ie | 9 A (AC-51) |
7 A (AC-53a) | |
Mains frequency | 50/60 Hz |
Load current range | 1.5 A ... 9 A (see to derating) |
Trigger characteristic in acc. with IEC 60947-4-2 | Class 10A |
Cooling time | 20 min (for auto reset) |
Leakage current | 0 mA |
Protective circuit | Surge protection; Varistor |
Control circuits | |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Load circuit | |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 14 |
Status display | LED (yellow) |
Operating voltage display | Green LED |
Error indication | Red LED |
Width | 22.5 mm |
Height | 107.5 mm |
Depth | 114 mm |
Flammability rating according to UL 94 (Housing) | V0 (Housing) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -5 °C ... 55 °C (observe derating) |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
ATEX | |
Identification | II (2) G [Ex eb] [Ex db] [Ex pxb] |
II (2) D [Ex tb] [Ex pb] | |
Certificate | PTB 15 ATEX 3001 |
UL approval | |
Certificate | NLDX.E228652 |
NRNT.E172140 | |
Safety Integrity Level (SIL, IEC 61508) | |
Identification | ≤ 3 |
Note | Safe shutdown |
Safety Integrity Level (SIL, IEC 61508) | |
Identification | 2 |
Note | Motor protection |
Performance Level (ISO 13849) | |
Identification | e |
Note | Safe shutdown |
Category (ISO 13849) | |
Identification | ≤ 3 |
Note | Safe shutdown |
UL data | |
SCCR | 100 kA (480 V AC (fuse: 30 A class CC/30 A class J (high fault))) |
5 kA (480 V AC (fuse: 20 A RK5 (standard fault))) | |
FLA | 7.6 A (480 V AC) |
Group installation | 20 A (class RK5, SCCR 5kA (480 V AC), #24 - 14 AWG max. solid and stranded) |
30 A (class CC or J, SCCR 100kA (480 V AC), #24 - 14 AWG max, solid and stranded) | |
Category code | NLDX / NRNT |
Horsepower ratings | 2 hp (120 V AC / 208 V AC) |
5 hp (277 V AC / 480 V AC) |
Standards/regulations | |
Standards/regulations | IEC 60947-1 |
EN 60947-4-2 | |
IEC 61508 | |
ISO 13849 |
Mounting type | DIN rail mounting |
Assembly note | alignable, for spacing see derating |
Mounting position | vertical (horizontal DIN rail, motor output below) |
Item number | 2903935 |
Packing unit | 1 pc |
Note | Made to order (non-returnable) |
Sales key | C478 |
Product key | DK7434 |
GTIN | 4046356771894 |
Weight per piece (including packing) | 308.3 g |
Weight per piece (excluding packing) | 217.7 g |
Customs tariff number | 85371098 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
BRIDGE-PT 3 - Bridge 2904491
-
BRIDGE-PT 4 - Bridge 2904492
-
BRIDGE-PT 5 - Bridge 2904493
-
BRIDGE-PT 6 - Bridge 2904494
-
BRIDGE-PT 7 - Bridge 2904495
-
BRIDGE-PT 8 - Bridge 2904496
-
BRIDGE-PT 9 - Bridge 2904497
-
BRIDGE-PT 10 - Bridge 2904498
-
BRIDGE COVER - Covering hood 2906240
-
US-EMLP (15X5) - Plastic label 0828790
-
UC-EMLP (15X5) - Plastic label 0819301
PHOENIX CONTACT
586 Fulling Mill Road, Middletown, PA 17057